Compact List
Select a section:
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 920 MHz | 19.6 | 35.4 | 6.0 | –37.3 |
| 940 MHz | 19.6 | 35.6 | 6.0 | –37.1 |
| 960 MHz | 19.4 | 35.8 | 5.9 | –36.7 |
| Frequency | Gps (dB) |
ηD (%) |
Output PAR (dB) |
ACPR (dBc) |
| 865 MHz | 20.5 | 35.2 | 6.0 | –36.1 |
| 880 MHz | 20.7 | 36.0 | 6.0 | –36.1 |
| 895 MHz | 20.6 | 37.0 | 6.0 | –35.8 |
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.