Design Files
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
-
Models
S-parameters BGU7062N2
The BGU7062N2 is a fully integrated analog-controlled variable gain amplifier module. Its low noise and high linearity performance makes it ideal for sensitive receivers in cellular base station applications. The BGU7062N2 is designed for the 1710 MHz to 1785 MHz frequency range. It has a gain control range of more than 35 dB. At maximum gain the noise figure is 0.77 dB. The gain is analog-controlled having maximum gain at 0 V and minimum gain at 3.3 V. The LNA can be bypassed extending the dynamic range. The BGU7062N2 is internally matched to 50 ohm, meaning no external matching is required, enabling ease of use. It is housed in a 16 pins 8 mm x 8 mm x 1.3 mm leadless HLQFN16R package SOT1301.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.