The MC44CM373/MC44CM374 CMOS family of RF modulators is the latest generation of the legacy MC44BS373/4 family of devices.
The MC44CM373/4 RF modulators are designed for use in VCRs, set-top boxes and similar devices. They support multiple standards and can be programmed to support PAL, SECAM or NTSC formats.
The devices are programmed by a highspeed I2C bus. The MC44CM373/374 family is backward compatible with the previous I2C control software, providing a smooth transition for system upgrades.
A programmable, internal Phase-Lock Loop (PLL), with an on-chip, cost-effective tank covers the full UHF range. The modulators incorporate a programmable, on-chip, sound subcarrier oscillator that covers all broadcast standards. No external tank circuit components are required, reducing PCB complexity and the need for external adjustments. The PLL obtains its reference from a cost-effective 4 MHz crystal oscillator.
The devices are only available in a 16-pin SOIC, Pb-free package. These parts are functionally equivalent to the MC44BS373/4 series, but are not direct drop-in replacements.
All devices now include the aux input found previously only on the 20-pin package option. This is a direct input for a modulated subcarrier and is useful in BTSC or NICAM stereo sound or other subcarrier applications.
The MC44CM373CASEF has a secondary I2C address for applications using two modulators on one I2C Bus.
Typical Applications:
The MC44CM373 and MC44CM374 RF modulators are intended for applications within
IP/DSL, digital terrestrial, satellite or cable set-top boxes, VCRs and DVD
players or recorders, game consoles or audio/video redistribution.
All devices now include the aux input found previously only on the 20-pin package option. This is a direct input for a modulated subcarrier and is useful in BTSC or NICAM stereo sound or other subcarrier applications.