Dual H-Bridge, Motor Driver, 2-6.8 V, 1.4 A, 200 kHz

MPC17529
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Select a section:

Block Diagram

H-Bridge, Brushed DC/Stepper Motor Driver, 2-6.8V, 1.4A, 200kHz

H-Bridge, Brushed DC/Stepper Motor Driver, 2-6.8V, 1.4A, 200kHz

Features

General

  • Low RDS(ON) 0.7 Ohm(typ)
  • Output current 700 mA (DC), 1.4 A (Peak)
  • Shoot through current protection circuit
  • PWM control input frequency 200 kHz
  • Charge pump circuit
  • Four output control modes: Forward, Reverse, Brake, Tri-state (Open) and low ON Resistance of 1.2 Ohm(max)
  • Parallel interface and input control
  • Ambient operating temperature -20 °C (Min), 65 °C (Max)
  • Load supply voltage 2 V (Min), 6.8 V (Max)

Part numbers include: MPC17529EJ, MPC17529EV, MPC17529EVEL.

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?