Evaluation Kit - 34845, LED Backlight Driver, Power Supply

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Power Management

  • Input voltage of 5.0 to 21 V
  • Boost output voltage up to 60 V
  • 2.0 A integrated boost FET
  • Programmable LED current between 3.0 mA and 30 mA
  • Fixed boost frequency to 600 kHz or 1.2 MHz
  • OTP, OCP, UVLO fault detection, LED short/open protection
N true 0 TSPKIT34845EPEVMEen 3 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 8.0 English The 34845 series represents high efficiency LED drivers for use in backlighting LCD displays from 10” to 17”. 1245876811348730898793 TSP 697.5 KB None None documents None 1245876811348730898793 /docs/en/data-sheet/MC34845.pdf 697538 /docs/en/data-sheet/MC34845.pdf MC34845 documents N N 2009-06-24 MC34845, Low Cost Six Channel LED Backlight Driver with Integrated Power Supply - Data Sheet /docs/en/data-sheet/MC34845.pdf /docs/en/data-sheet/MC34845.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 29, 2015 980000996212993340 Data Sheet Y N MC34845, Low Cost Six Channel LED Backlight Driver with Integrated Power Supply - Data Sheet User Guide User Guide 1 2 1.0 English This EVB shows the functionality of MC34845 set up under specific operation parameters. 1246311743692700995799 TSP 3.1 MB None None documents None 1246311743692700995799 /docs/en/user-guide/KT34845UG.pdf 3099297 /docs/en/user-guide/KT34845UG.pdf KT34845UG documents N 2009-06-29 KIT34845EPEVME, Evaluation Board- User Guide /docs/en/user-guide/KT34845UG.pdf /docs/en/user-guide/KT34845UG.pdf User Guide N 132339537837198660 2023-06-19 pdf en Jun 29, 2009 132339537837198660 User Guide Y N KIT34845EPEVME, Evaluation Board- User Guide Selector Guide Selector Guide 1 3 3 Chinese 1404924651029729642615zh TSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 TSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 KIT34845EPEVME downloads en true 0 Y TSP Data Sheet 1 /docs/en/data-sheet/MC34845.pdf 2009-06-24 1245876811348730898793 TSP 1 May 29, 2015 Data Sheet The 34845 series represents high efficiency LED drivers for use in backlighting LCD displays from 10” to 17”. None /docs/en/data-sheet/MC34845.pdf English documents 697538 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MC34845.pdf MC34845, Low Cost Six Channel LED Backlight Driver with Integrated Power Supply - Data Sheet /docs/en/data-sheet/MC34845.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8.0 N N MC34845, Low Cost Six Channel LED Backlight Driver with Integrated Power Supply - Data Sheet 697.5 KB MC34845 N 1245876811348730898793 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 TSP 3 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 User Guide 1 /docs/en/user-guide/KT34845UG.pdf 2009-06-29 1246311743692700995799 TSP 2 Jun 29, 2009 User Guide This EVB shows the functionality of MC34845 set up under specific operation parameters. None /docs/en/user-guide/KT34845UG.pdf English documents 3099297 None 132339537837198660 2023-06-19 /docs/en/user-guide/KT34845UG.pdf KIT34845EPEVME, Evaluation Board- User Guide /docs/en/user-guide/KT34845UG.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N KIT34845EPEVME, Evaluation Board- User Guide 3.1 MB KT34845UG N 1246311743692700995799 true Y Tools

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?