Compact List
This Evaluation Kit features the MM908E625, which is a highly integrated single-package solution that includes a high-performance HC08 microcontroller with a SMARTMOS®™ analog control IC. The HC08 includes flash memory, a timer, enhanced serial communications interface (ESCI), an analog-to-digital converter (ADC), serial peripheral interface (SPI), and an internal clock generator module. The analog control die provides fully protected H-Bridge/high-side outputs, voltage regulator, watchdog, and local interconnect network (LIN) physical layer.
The single-package solution, together with LIN, provides optimal application performance adjustments and space-saving PCB design. It is especially suited for the control of automotive mirror, door lock, and light-levelling applications.
This kit is supplied for preliminary evaluation purposes. This evaluation kit was populated with a production (MM908E625ACDWB) device and datasheet (Rev 2.0). Current revision of the data sheet available on Web.
The KIT908E625 kit may also be used to evaluate the MM908E626 device.
Archived content is no longer updated and is made available for historical reference only.
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.