Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe FRDM-FXS-MULTI-B is a sensor expansion board for the MMA8652FC accelerometer, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor, MMA955xL sensing platform and the FXAS21000 gyroscope (superseded by FXAS21002C). The FRDM-FXS-MULTI-B is the first of its kind, offering 12-axis sensing, wireless with Bluetooth and the compatible Android™ app, the NXP Sensor Fusion Toolbox.
Freescale’s MAG3110 is a small, low-power, digital 3-axis magnetometer. The device can be used in conjunction with a 3-axis accelerometer to realize an orientation independent electronic compass that can provide accurate heading information. It features a standard I2C serial interface output and smart embedded functions.
FXAS21002C is a small, low-power, yaw, pitch, and roll angular rate gyroscope with 16 bit ADC resolution.
The MMA955xL device an intelligent sensor, incorporating dedicated accelerometer MEMS transducers, signal conditioning, data conversion, and a 32-bit programmable microcontroller.
FXOS8700CQ is a small, low-power 6-axis linear accelerometer and magnetometer combined into a single package. The device features a selectable digital I2C or SPI serial interface with 14-bit accelerometer and 16-bit magnetometer resolution along with smart-embedded functions. FXOS8700CQ is available in a plastic QFN package and it is guaranteed to operate over the extended temperature range of -40°C to +85°C.
The MMA8652FC is an intelligent, low-power, three-axis, capacitive micromachined accelerometer with 12 bits 10 bits of resolution. This accelerometer is packed with embedded functions with flexible user programmable options, configurable to two interrupt pins. Embedded interrupt functions enable overall power savings, by relieving the host processor from continuously polling data. There is access to either low-pass or high-pass filtered data, which minimizes the data analysis required for jolt detection and
The MPL3115A2 is a compact piezoresistive absolute pressure sensor with an I2C interface. MPL3115A2 has a wide operating range of 20 kPa to 110 kPa, a range that covers all surface elevations on earth. The fully internally compensated MEMS in conjunction with an embedded high resolution 24-bit equivalent ADC provide accurate pressure (Pascals)/altitude (meters) and temperature (°C) data. The internal processing in MPL3115A2 removes compensation and unit conversion load from the system MCU, s
This user guide describes the operation of the Xtrinsic FXLS8471Q Demonstration Software.
The Freedom development platform is a small, low-power, cost-effective evaluation and development system for quick application prototyping and demonstration of Kinetis MCUs and Xtrinsic sensors.
The Freedom development platform is a small, low-power, cost-effective evaluation and development system for quick application prototyping and demonstration of Kinetis MCUs and Xtrinsic sensors.
Pinout and Instructions for using the FRDM-STBC-AGM01 with FRDM-K64F-AGM01
FRDM-FXS-MULTI, FRDM-FXS-9AXIS, XtrinsicBlueRadio® Bluetooth, BR-LE4.0-D2A, FRDM-KL25Z, Kinetis® KL14/15/24/25 MCUs, FRDM-FXS-MULT, XTRINSIC_ISF, FRDM-K20D50M, MMA8652FC accelerometer, FXAS21000CQ gyroscope, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor and MMA9553L sensing platform, Xtrinsic Sensor Fusion Toolbox, spi
Xtrinsic Sensor Fusion Toolbox, Android app, Kinetis® FRDM-KL25Z, FRDM-FXS-MULTI-B, Xtrinsic_ISF, FRDM-FXS-MULTI, FRDM-K20D50M, NXP® Freedom Development Platform, Xtrinsic Sensors, Bluetooth®, Kinetis KL14/15/24/25 MCUs, Kinetis K20 USB MCUs(no longer manufactured)
Pinout and Instructions for using the BRKT-STBC-AGM01
FRDM-FXS-MULTI, FRDM-FXS-9AXIS, BR-LE4.0-D2A, FRDM-KL25Z, Kinetis® KL14/15/24/25 MCUs, FRDM-FXS-MULT, XTRINSIC_ISF, FRDM-K20D50M, MMA8652FC accelerometer, FXAS21000CQ gyroscope, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor and MMA9553L sensing platform, Xtrinsic Sensor Fusion Toolbox, spi
Pinout and Instructions for using the FRDM-STBC-AGM01
[POR] - Este seminário fala de aplicações para IoT, o Sensor Fusion Library dan NXP e oferece exemplos práticos da utilização das placas FRDM-FXS-MULTI-B e FRDM-L25Z para desenvolver aplicações.
Freescale eCompass Software for highly accurate compass heading information for mobile devices, such as smart phones, tablets, PNDs, watches and robotics.
Start here! FRDM-FXS-MULTI-B Quick Start Package containing Quick Start Guide, precompiled examples and OpenSDA Applications.
Sensor fusion is a process by which data from several different sensors are fused to compute something more than could be determined by any one sensor alone.