MC68HC908QL4 Evaluation Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Processor

    MC68HC908QL4 CPU

  • 4K Byte Flash
  • 128 Bytes Ram
  • 14 I/O lines (16 pins)
  • 2 channel 16-bit TIM Timer
  • 6 Channel 10 BIT analog-to-digital
  • LIN Follower Serial Port
  • 6 Key wake-up Ports
  • Internal Clock generator

Connectivity

  • LIN Ports with transceiver (MC33399)
  • DEBUG Port – Serial RS-232 MON08 interface
  • 16-pin MON08 Port
  • MCU Port connector provides all I/O
  • ZIF sockets for TSSOP or DIP packages

Power Management

  • Regulated 5 V power supply

Size

  • Large 1” x 3” Prototype Area

User Components

  • Power Indicator
  • User Components Provided
    • 1 LED Indicators (PTB0)
    • 2 Push Switches (PTA2-3)
    • Potentiometer (PTB3)
  • 9.8304 MHz clock oscillator

Documentation

Quick reference to our documentation types

4 documents

Compact List

Support

What do you need help with?