Reference Manual (1)
-
MPC8555E Configurable Development System Reference Manual[MPC8555CDSX3RM]
Archived content is no longer updated and is made available for historical reference only.
The CDS system is designed to aid hardware and software developers of the PowerQUICC®™ III family by providing an evaluation platform for MPC8555E, and MPC8541E derivatives in the 783-pin FC-PBGA package.
The CDS system is preloaded with U-boot and Linux BSP, it has 256MB DDR SDRAM DIMM module, 2 banks of Flash 64Mb each. The on-board interfaces include JTAG/COP, USB, Dual UART, Dual PCI, 10/100/1000 Base-T Fast Ethernets interface, and a 155 Mbps ATM UNI with optical interface.
Using the CDS System on-board resources and an associated debugger, developers are able to download and run code, set breakpoints, display memory and registers, and connect proprietary hardware via the expansion connectors. That code can then be incorporated into a desired system with the MPC85xx processor.
Who should order this product?
Developers using an MPC8555E, or MPC8541E
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.