PSP for Katalon

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Features

Wi-Fi Key Features

  • 2x2 Wi-Fi 6/6E and 1x1 Wi-Fi 2.4 GHz concurrent dual wireless mode (mode 1)
  • 2x2 radio
    • 40 MHz channel for 2.4 GHz (RF paths 2A/2B)
    • 1024 QAM (MCS11), up to 80 MHz channel for 5-7 GHz (RF paths 5A/5B
  • 1x1 radio
    • 20 MHz channel for 2.4 GHz (RF path C)
    • 1024 QAM (MCS11), up to 80 MHz channel for 5-7 GHz (RF paths 5A))
  • 2x2 and 1x1 radios
    • STA and mobile AP
    • Low-latency data exchange (LLDE)
    • Wi-Fi TSF host clock sync between AP and STA
  • PCIe host interface

Bluetooth Key Features

  • Bluetooth 5.3
  • High speed, long range, advertising extensions
  • Isochronous channels supporting LE audio
  • Integrated PA (+13 dBm)/LNA/SW
  • Optional external PA/LNA
  • UART host interface

Operating Characteristics

  • Supply voltage: 1.8 V and 3.3 V
  • Operating temperature: Automotive AEC-Q100 Grade 2: -40 to 105°C
  • Storage temperature: -55 to 125°C

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?