Transmitter IQ Modulator

BGX7101HN
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Select a section:

Features

Key Features

  • 400 MHz to 4000 MHz frequency operating range
  • Stable performance across 0.25 V to 3.3 V common-mode voltage input
  • Independent low-current power-down hardware control pin
  • 12 dBm output −1 dB compression point
  • 27 dBm output third-order intercept point (typical)
  • Integrated active biasing
  • Single 5 V supply
  • 100 Ω differential IQ input impedance
  • Matched 50 Ω single-ended RF output impedance
  • ESD protection at all pins

Part numbers include: BGX7101HN.

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?