Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your password|
The following LDMOS Model Library releases have been archived
and are available only from this page.
When using these libraries be advised that Application Support is not available for archived versions of LDMOS Model Libraries. |
|
In this version of the LDMOS Model Library (1.3.1200 Release) only Agilent® EEsof®'s ADS® v1.3 (UNIX and PC) nonlinear circuit simulator will be supported. The LDMOS Model Library is available for all major computer platforms including Microsoft® Windows® 95, Windows 98 and Windows NT® 4.0, Solaris® 2.6 and HP-UX® 10.2. The LDMOS Model Library is implemented in ADS by means of a custom palette.
The Motorola Electro Thermal (MET) model for LDMOS transistors is a nonlinear model that links electrical and thermal phenomena and can account for dynamic self-heating effects on device performance. It is specifically tailored to model high power LDMOS transistors used in base station, HDTV digital broadcast, and land mobile radio applications. Implemented in the Agilent ADS harmonic balance simulator, the MET LDMOS model is capable of performing small-signal, large-signal, harmonic balance, noise and transient simulations. Unlike the Root model, the MET model can simulate self heating effects, allowing the circuit designer to link thermal and electrical effects. The MET LDMOS model is available as compiled object code for all major computer platforms. An Agilent ADS harmonic balance simulator executable is provided for all major computer platforms or the object code can easily be linked with Agilent EEsof's ADS harmonic balance simulator. The Root model is an Agilent EEsof's proprietary model. It is a table based model and does not account for self-heating effects. The Root model is available in Agilent EEsof's ADS. This release of the MET LDMOS model is v1.3.1200. Refer to the MET LDMOS Known Problems file for more details on known limitations of the model. Refer to the MET LDMOS Documentation pdf file for more details on the MET LDMOS model. Refer to the LDMOS Model Library table to download all the necessary library files for ADS circuit simulators in the various platforms. Refer to the LDMOS Model Validation table to download pdf files with large signal model validation plots and example ADS project file. |
| LDMOS Model Availability |
|
The following table contains a list of Motorola's LDMOS products and their
availability in the LDMOS Model Library. NOTE: Some products in this Archived Library may no longer be available. Contact your local Motorola Sales Representative or Motorola Distributor for part status. |
|
|
LDMOS Products Currently Supported in LDMOS Model Library with an MET Model | LDMOS Products Currently Supported in
LDMOS Model
Library with a Root Model |
|
| In Production | MRF181SR1, MRF181ZR1, MRF182, MRF182S, MRF183, MRF183S, MRF185, MRF9045, MRF9045S, MRF9060, MRF9060S, MRF9060SR1, MRF9085, MRF9085S, MRF9180, MRF9180S, MRF18060A, MRF18060AS, MRF18060B, MRF18060BS, MRF18090A, MRF18090AS, MRF18090B, MRF18090BS, MRF19030, MRF19030S, MRF19060, MRF19060S, MRF19085, MRF19085S, MRF19090, MRF19090S, MRF19120, MRF19120S, MRF19125, MRF19125S, MRF21010, MRF21030, MRF21030S, MRF21060, MRF21090, MRF21090S, MRF21120, MRF21120S, MRF21125, MRF21125S | MRF181SR1, MRF181ZR1, MRF182, MRF182S, MRF183, MRF183S, MRF184, MRF184S, MRF185, MRF186, MRF187, MRF187S, MRF281SR1, MRF281ZR1, MRF282SR1, MRF282ZR1, MRF284, MRF284SR1, MRF6522-5R1, MRF6522-10R1, MRF6525-5R1, MRF6525-10R1, MRF9045, MRF9045S, MRF9045MR1, MRF9060, MRF9060S, MRF9060SR1, MRF9080, MRF9080S, MRF9085, MRF9085S, MRF9180, MRF9180S, MRF18060A, MRF18060AS, MRF18060B, MRF18060BS, MRF18090A, MRF18090AS, MRF18090B, MRF18090BS, MRF19030, MRF19030S, MRF19060, MRF19060S, MRF19085, MRF19085S, MRF19090, MRF19090S, MRF19120, MRF19120S, MRF19125, MRF19125S, MRF21010, MRF21030, MRF21030S, MRF21060, MRF21085, MRF21085S, MRF21090, MRF21090S, MRF21120, MRF21120S, MRF21125, MRF21125S | |
| Preproduction | MRF18085A, MRF18085AS, MRF18085B, MRF18085BS, MRF19045, MRF19045S, MRF21045, MRF21045S, MRF21180, MRF21180S | MRF286, MRF286S, MRF18085A, MRF18085AS, MRF18085B, MRF18085BS, MRF19045, MRF19045S, MRF21045, MRF21045S, MRF21180, MRF21180S | MRF9030MR1, MRF9060MR1, MRF9120 |
| LDMOS Model Library Files |
| The
following table contains all the necessary LDMOS Model Library files for
ADS v1.3. For each computer platform there is a Java
installer program. Refer to the library
readme file for directions on using the Java installer.
Release
1.3.1200 replaces the previous LDMOS Model Library files (release
1.3.1100).
Note: The Binary Files have been modified for this release and are compiled with ADS version updated to v1.3 Service Pack 3 and is NOT compatible with previous service packs. Make sure ADS v1.3 Service Pack 3 is properly installed before executing the Java installer program. |
| File Description | Java
Installer
To properly download file, RCLICK link and select "Save Link/Target As.." |
| ADS 1.3 Library and Binary File Installation Instructions |
|
| MotADSLibExt_v1200_sun.bin | |
| MotADSLibExt_v1200_hp.bin | |
| MotADSLibExt_v1200_win.exe |
| LDMOS Model Validation and Example ADS Project |
| The following list contains various files with large signal model validation using the MET and the Root models. The large signal model validations were performed using a loadpull measurement system. |
| |
PDF file with validation plots of a 10 mm device used in the MRF18090A, MRF18090AS, MRF18090B, MRF18090BS, MRF19090, MRF19090S, MRF18060A, MRF18060AS, MRF18060B, MRF18060BS, MRF19060, MRF19060S and MRF21060. |
| |
PDF file with validation plots of a 19.8 mm device used in the MRF18085A, MRF18085AS, MRF18085B, MRF18085BS, MRF19085, MRF19085S, MRF19045, MRF19045S, MRF21045, MRF21045S and the MRF21125. |
| |
PDF file with validation plots of the MRF183 product using the MET LDMOS Model. |
| |
PDF file with validation plots of a 5 mm device used in the MRF181SR1, MRF181ZR1, MRF182, MRF182S, MRF183, MRF183S and MRF185 products using the Root Model. |
| |
PDF file with validation plots of a 5 mm device used in the MRF184, MRF184S, MRF186, MRF187, MRF6522-5R1, MRF6522-10R1, MRF6525-5R1 and MRF6525-10R1 products using the Root Model. |
| |
PDF file with validation plots of a 5 mm device used in the MRF281SR1, MRF281ZR1, MRF282SR1 and MRF282ZR1 products using the Root Model. |
| |
PDF file with validation plots of a 2.8 mm device used in the MRF284, MRF284SR1, MRF286 and MRF286S products using the Root Model. |
| |
Agilent
ADS v1.3 (UNIX and PC) Example Project
To properly download file, RCLICK link and select "Save Link/Target As.." See Read-Me First File below. |
| |
Read-Me File: Use Instructions of ADS v1.3 project file customer_prj. |
|
This site requires Adobe Acrobat Reader to view our linked data files.
|