3400-3600 MHz, 12 W Avg., 30 V WiMAX Lateral N-Channel RF Power MOSFETs

MRF7S38075H
  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Select a section:

Features

  • Typical WiMAX Performance: VDD = 30 Volts, IDQ = 900 mA, Pout = 12 Watts Avg., f = 3400 and 3600 MHz, 802.16d, 64 QAM 3/4, 4 bursts, 7 MHz Channel Bandwidth, Input Signal PAR = 9.5 dB @ 0.01% Probability on CCDF.
    Power Gain: 14 dB
    Drain Efficiency: 14%
    Device Output Signal PAR: 8.7 dB @ 0.01% Probability on CCDF
    ACPR @ 5.25 MHz Offset: –49 dBc in 0.5 MHz Channel Bandwidth
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 3500 MHz, 75 Watts CW Peak Tuned Output Power
  • Pout @ 1 dB Compression Point ≥ 75 Watts CW
  • Characterized with Series Equivalent Large–Signal Impedance Parameters
  • Internally Matched for Ease of Use
  • Integrated ESD Protection
  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • RoHS Compliant
  • In Tape and Reel. R3 Suffix = 250 Units per 56 mm, 13 inch Reel

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

2 design files

  • Models

    MRF7S38075H, MRF7S38075HS RF High-Power Model AWR Product Model Design Kit

  • Calculators

    MRF7S38075HR3, MRF7S38075HSR3 RF Power Electromigration MTTF Calculation Program

Support

What do you need help with?