Hardware
2 hardware offerings
-
Evaluation and Development Boards
BGA6130 Medium Power Amplifier Evaluation Kit
-
Evaluation and Development Boards
SIGFOX Development Kit
The MMIC is a one-stage amplifier, offered in a low-cost leadless surface-mount package. At 3.6 V it delivers 29.5 dBm output power at 3 dB gain compression with efficiency higher than 55 %. Its power saving features include simple quiescent current adjustment, which allows class-AB operation and logic-level shutdown control to reduce the supply current to 4 μA.
Part numbers include: BGA6130, OM17065, OM7825, OM7826, OM7828.
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.
2 hardware offerings