6 GHz - 10 GHz RF Wideband Transistors

These next-generation devices offer the best RF noise figure versus gain performance while drawing the lowest current. This allows a better signal reception at low power which enables RF receivers to operate more robustly in noisy environments and to be used in a wide range of applications such as automotive, industrial equipment and communications.

Features

  • 40/110 GHz transition frequency allows for applications up to 18 GHz and beyond
  • High gain of 13.5 dB at 12 GHz with a low noise figure of 1.45 dB
  • High linearity of 34 dBm (OIP3) at 1.8 GHz
  • Consuming only 3 mA to generate 13.5 dB gain at 12 GHz
  • Plastic surface-mount SOT343F package for high performance and easy manufacturing

Target Applications

  • Satellite radio
  • Low noise amplifiers for microwave communications systems
  • WLAN and CDMA applications
  • Analog/digital cordless applications
  • Medium output power applications
  • Wi-Fi / WLAN / WiMAX
  • GPS
  • ZigBee
  • SDARS first stage LNA
  • LTE, cellular, UMTS