Airfast® Third-Generation Products and Solutions

NXP is leading the way to 5G with an expanding portfolio of power amplifier solutions for the cellular infrastructure market. Our RF high power portfolio offers a full lineup of 28 V and 48 V LDMOS and 48 V GaN power transistors. Device frequency operation ranges from 450 MHz to 5000 MHz and supports all global cellular standards including LTE and NR for 5G.

NXP RF Airfast Products Continue Evolving with New Technology Advancements

Airfast 3 provides best in class performance for critical parameters including efficiency, gain, RF power and signal bandwidth while appreciably reducing the footprint required to deliver a specific level of RF output power. This advancement in Airfast technology assists in moving the industry forward to achieve further reduction in the size of cellular base stations and installation costs.

RF Airfast3 3rd Generation Power Solutions
Airfast Trio of Chips
Airfast 5G Application

Airfast 3 Power Amplifiers for Cellular Base Stations

Our Airfast 3 GaN and LDMOS RF power transistors are designed for asymmetrical Doherty amplifier architectures.

Product Frequency Band
MHz
P3dB
dBm
Gain
dB
Eff.
%
Packaging
A3T18H360W23S 1805-1880 55.7 16.6 52.3 ACP-1230S-4L2S
A3T18H400W23S 1805-1880 56.3 17.1 53.4 ACP-1230S-4L2S
A3T18H455W23S 1805-1880 58.4 17.4 54.1 ACP-1230S-4L2S
A3G18H500-04S 1805-1880 57.3 15.4 57.7 NI-780S-4L
A3G20S250-01S 1800-2200 53.8 18.2 37 NI-400S-2SA
A3G22H400-04S 1800-2200 56.0 15.4 56.6 NI-780S-4L
A3T19H455W23S 1930-1990 57.3 16.5 49.4 ACP-1230S-4L2S
A3T21H360W23S 2110-2200 55.4 16.6 51.7 ACP-1230S-4L2S
A3T21H400W23S 2110-2200 56.4 15.7 53.0 ACP-1230S-4L2S
A3T21H450W23S 2110-2200 57.0 15.7 48.9 ACP-1230S-4L2S
A3T21H455W23S 2110-2200 57.0 15.5 47.9 ACP-1230S-4L2S
A3T23H300W23S 2300-2400 56.1 16.1 48.7 ACP-1230S-4L2S
A3T23H450W23S 2300-2400 57.5 15.2 46.5 ACP-1230S-4L2S
A3I35D012WN 3200-4000 42.7 28.3 16.5 TO-270WB-17
A3I35D025WN 3200-4000 45.4 28.9 17.3 TO-270WB-17
A3G35H100-04S 3400-3600 50.0 14.0 43.8 NI-780S-4L

What's New

IMS 2019
Event

IMS 2019

Boston, Massachusetts
June 2-7

5G CES Video
Video

NXP 5G Wireless Infrastructure

See how NXP is solving key challenges for 5G