Remote I/O Platform

Click image to open expanded view

Block Diagram

Choose a diagram:

Remote I/O Platform Hardware

Remote I/O Platform Hardware Block Diagram

Remote I/O Platform Software

Remote I/O Platform Software Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Analog and Mixed Signal

Analog Front End

Features

High-Precision Analog Input

  • 8x Universal, software-configurable HV analog inputs
  • ±12.5 V Single-ended / ±25 V differential range
  • Overvoltage protection to ±36 V

Industrial Connectivity

  • Multi-protocol support: EtherCAT®, Time Sensitive Networking (TSN), CAN FD, RS485
  • 1 Gbit/s Ethernet endpoint
  • 2x 100 Mb Ethernet switch

Modular and Expandable

  • Arduino and FRDM board compatibility
  • Modular hardware for easy expansion
  • Ready to use libraries

Diagnostics and Safety

  • Built-in self-test and calibration
  • Diagnostics for enhanced anomaly detection, reliability and safety

Environmental Resilience

  • Operating temperature: -40 °C to +125 °C
  • 7.5 kV HBM ESD, IEC61000-4-5 2 kV surge protection
  • Integrated +/-3 °C accurate temperature sensor
  • On-board RTD

Integrated Security

  • EdgeLock Secure Enclave to support IEC 62443, the European Cyber Resilience Act (CRA) and the NIST Cybersecurity Framework (CSF)

Buy Options

PLCIOKIT-Image

Click to expand

PLCIOKIT
Active

Remote I/O Platform.

$249.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

10 documents

Compact List

Fact Sheet (1)
Quick Reference Guide (1)
Release Note (2)
User Guide (5)
User Manual (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training