Freedom Board FS4503, System Basis Chip, LDO 500 mA Vcore FS1B LDT CAN

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Connectivity

  • CAN FD connector
  • FS0b and FS1b output pins

Power Management

  • VCORE bridge resistor configured for 1.3 V
  • VCCA configured to 3.3 V (5 V possible)
  • VAUX configured to 5 V (3.3 V possible)
  • Vpre Regulator in Buck or Boost mode

General Specifications

  • KL25Z Freedom delivered with the EVM

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?