MPC5777C BMS and Engine Control Development Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Block Diagram

MPC5777C-DEVB

MPC5777C-DEVB Block Diagram

Features

Microcontroller (MCU)

  • 32-bit Power Architecture e200z7 based MPC5777C

System Basis Chip (SBC)

  • FS6500: Grade 1 and Grade 0 safety power system basis chip with CAN flexible data transceiver

Transceivers

  • TJA1100HN: IEEE 100BASE-T1 compliant Automotive Ethernet PHY Transceiver
  • Multiple I/O interfaces for complex application designs.
  • 14-pin JTAG/Nexus debug connector
  • 40 MHz onboard clock crystal

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?