MPC-LS Vehicle Network Processing Evaluation Board

Roll over image to zoom in

Block Diagram

MPC-LS Vehicle Network Processing Block Diagram

MPC-LS Vehicle Network Processing Block Diagram

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Ultra-Reliable MPC57xx MCUs

Features

Microcontroller

  • 32-bit Power Architecture e200z4 based MPC574xB-C-G
  • 64-bit Arm® Cortex®-A53 based QorIQ® LS1043A

  • Module approach for future processor upgrades
  • Platform board for easy access to vehicle network interfaces
  • Enablement software support and demos for bare metal, AUTOSAR®, and Linux

Interfaces

  • Up to 10 Gigabit Ethernet support with packet forwarding engine
  • Multiple 100/1000 Mbit/s Ethernet ports for networking
  • 12 x CAN FD
  • 7 x LIN
  • 2 x FlexRay
  • PCI Express Gen2 and USB 3.0

Buy Options

MPC-LS-VNP-EVB-Image

Click to expand

MPC-LS-VNP-EVB
Active

MPC-LS Vehicle Network Processing Evaluation Board.

$2150.00 USD
Pending Stock
MPC-LS-VNP-MOD-Image

Click to expand

MPC-LS-VNP-MOD
Active

MPC-LS Processor Module for Vehicle Network Processing.

$1000.00 USD
Pending Stock

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
Supporting Information (1)
User Guide (1)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?