Freedom analog board Multi-Platform based on MC06XSD200 eXtreme Switch

FRDM-MC36XSD-EVB

Roll over image to zoom in

Product Details

Features

Connectivity

  • Arduino®, Raspberry Pi, and RIotBoard connectors

Power Management

  • 4 power channels with up to 12 A steady-state current per channel
  • Separate bulb and DC motor latched over-current handling
  • Sleep mode with minimal supply current (< 20 µA @ 24 V)
  • Normal operating range: 8.0 - 36 V, extended range: 6.0 - 58 V
  • Individually programmable internal/external PWM clock signals
  • Overcurrent, short-circuit, and overtemperature protection with programmable auto-retry functions
  • Accurate temperature and current sensing
  • Open-load detection (channel in OFF and ON state), also for LED applications
  • 3.3 V 16-bit SPI port for device control, configuration, and diagnostics

Buy Options

FRDM-MC36XSD-EVB-Image

Click to expand

  • FRDM-MC36XSD-EVB

  • FRDM Exp bd - 36 V Multipurpose Industrial Low Rdson Lighting.

  • $23.74 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Design Files

1 design file

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?