Sensor Toolbox Development Platform for MPL3115A2 Pressure/Altimeter Sensor

FRDMSTBC-P3115

Roll over image to zoom in

Product Details

Supported Devices

Sensors

Barometric Pressure 15 to 150 kPa

Features

FRDMKL25-P3115

    Demonstration Kit (FRDMSTBC-P3115 Sensor Shield Development Board and FRDM-KL25Z Board):

  • Enables an ‘Out of the box’ demo using the Sensor Toolbox – CE software
  • Enables quick and easy visualization of sensor data and results

FRDMSTBC-P3115

    Sensor Shield Development Board:

  • Compatible with Arduino® and most NXP® Freedom development boards
  • Enables detailed sensor evaluation and development using the Sensor Toolbox – CE software
  • Allows Register level analysis, computation of key sensor parameters like Current Consumption, debugging communication protocols like I2C and SPI, data logging etc.

BRKTSTBC-P3115

    Breakout board:

  • Small form factor with the same design as the FRDMSTBC-P3115
  • Enables easy prototyping: Can be easily wired or clipped onto host systems

Buy Options

FRDMSTBC-P3115-Image

Click to expand

  • FRDMSTBC-P3115

  • Freedom Sensor Shield Board for the MPL3115. FRDM board, Sensor Toolbox, and ISF compatible.

  • $24.09 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
FRDMKL25-P3115-Image

Click to expand

  • FRDMKL25-P3115

  • Kit containing the FRDM-KL25Z and the FRDMSTBC-P3115 boards.

  • $77.21 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
BRKTSTBC-P3115-Image

Click to expand

  • BRKTSTBC-P3115

  • Sensor Breakout Board for the MPL3115 with FRDMSTBC-P3115 design.

  • $35.81 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

5 design files

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?