FRDM-FXS-MULT2-B: Freedom Development Platform for NXP® Sensors with Bluetooth®.

Overview

Features

FRDM-FXS-MULT2-B: Freedom Development Platform

FRDM-FXS-MULT2-B: Freedom Development Platform

NXP® Sensor Fusion 6 and 9-axis Options - Demo

Video

Kit Contains

  • FRDM-FXS-MULT2-B hardware
  • Quick reference card
  • Jumper and connector packet

Supported Devices

  • FXLS8471Q: ±2g/±4g/±8g, Low g, 14-Bit Digital Accelerometer
  • MMA8652FC: ±2g/±4g/±8g, Low g, 12-Bit Digital Accelerometer
  • FXOS8700CQ: Digital Motion Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer
  • MAG3110: High Accuracy, 3D Magnetometer
  • MPL3115A2: 20 to 110kPa, Absolute Digital Pressure Sensor
  • FXAS21002C: 3-Axis Digital Gyroscope
  • MMA9553L: Intelligent Pedometer Sensor

Related Products

Complementary Software & Tools

Software Upgrade Paths