LPC General Purpose Shield for LPCXpresso boards

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

LPC4300 Arm Cortex-M4/M0

Features

Memory

  • SD/MMC card slot (requires LPCXpresso V3 board with SDIO interface)

Connectivity

  • Ethernet RJ45 connector and magnetics (requires LPCXpresso V3 board with onboard PHY)
  • CAN terminal block (requires LPCXpresso V3 board with CAN interface)
  • Micro USB B device connector (requires LPCXpresso V3 board with USB support via expansion)

Sensors

  • NXP LM75D temperature sensor (I²C)
  • Bosch BMI160 inertial measurement unit (3-axis accelerometer and 3-axis gyroscope, I²C)

Display

  • 128 x 64 LCD dot-matrix display connected via SPI

Components

  • 4 user LEDs and 5 position joystick, controlled via an NXP® PCA9535BS I²C port expander
  • Potentiometer

Buy Options

OM13082-Image

Click to expand

OM13082
Active

LPC General Purpose Shield.

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?