Point of Sale Solution

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Block Diagram

Choose a diagram:

PoS Reader Solution

Point of Sale (POS) Reader Solution

PoS Software

Point of Sale (POS) Reader Solution- Software Block Diagram

Supported Devices

Security and Authentication

Security

RFID

Adaptors

Processors and Microcontrollers

K8x Secure

Sensors

Features

Kinetis K81

  • Advanced physical tamper security
  • Advanced public-key hardware w/ support for RSA and ECC
  • XIP from external Q-SPI flashes with decryption on the fly

Contactless Reader

  • PN5180 contactless 13.56 MHz NFC front-end IC

Contact Reader

  • TDA8035 contact front-end IC

Display Options

  • Two-line character segment
  • 3.2” QVGA TFT

EMVCo

  • EMVCo Level 1 CT/CL stacks by NXP
  • EMVCo Level 2 CT/CL stacks by Cardtek
  • EMVCo and PCI PTS V4.1 certification

Other

  • Chip-and-PIN keypad based on Cirque® SecureSense™ technology

Buy Options

TWR-ELEV
Active

Tower System, Peripheral Module, Elevator Risers.

$44.85 USD
In Stock :15
Order from distributors

TWR-POS-K81
No Longer Manufactured

Point-Of-Sales (POS) Tower System Development Board based on Kinetis K81 MCUs.

TWR-LCD-Image

Click to expand

TWR-LCD
No Longer Manufactured

Tower System, Peripheral Module, Graphical LCD.

Documentation

Quick reference to our documentation types

4 documents

Compact List