A2T09VD250NR1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A2T09VD250NR1Last Revision (GMT):
Wednesday, 02 July 2025, 09:44:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A2T09VD250NR1SOT1740-1FM6F1586.159489 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 208 195282025-12-12HNot ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-512.47223498.9900000.786316
Inorganic Silicon compoundsSilicon7440-21-30.1259951.0000000.007943
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0012600.0100000.000079
Subtotal12.599489100.00000000.794339
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8966.62109697.05000060.940977
Iron and its compoundsIron, metal7439-89-625.8960832.6000001.632628
Lead and its compoundsLead monooxide1317-36-80.0199200.0020000.001256
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-01.4940050.1500000.094190
Zinc and its compoundsZinc, metal7440-66-61.9720860.1980000.124331
Subtotal996.003190100.000000062.793382
Nickel PlatingNickel and its compoundsNickel, metal7440-02-01.00906592.0000000.063617
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0877458.0000000.005532
Subtotal1.096810100.00000000.069149
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-280.62500015.0000005.083032
Inorganic Silicon compoundsSilica, vitreous60676-86-0427.31250079.50000026.940071
Inorganic Silicon compoundsSilicon dioxide7631-86-926.8750005.0000001.694344
Inorganic compoundsCarbon Black1333-86-42.6875000.5000000.169434
Subtotal537.500000100.000000033.886882
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.4545883.0612000.028660
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.4545883.0612000.028660
Silver and its compoundsSilver, metal7440-22-413.94082493.8776000.878904
Subtotal14.850000100.00000000.936224
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0002000.0200000.000013
Tin and its compoundsTin, metal7440-31-50.99980099.9800000.063033
Subtotal1.000000100.00000000.063045
Semiconductor Die 1Semiconductor DieGold and its compoundsGold, metal7440-57-50.0642601.0200000.004051
Inorganic Silicon compoundsSilicon, doped6.11102597.0004000.385272
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1247151.9796000.007863
Subtotal6.300000100.00000000.397186
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-312.34800098.0000000.778484
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2520002.0000000.015887
Subtotal12.600000100.00000000.794372
Solder WireSolder WireLead and its compoundsLead, metallic lead and lead alloys7439-92-14.02055095.5000000.253477
Silver and its compoundsSilver, metal7440-22-40.0842002.0000000.005308
Tin and its compoundsTin, metal7440-31-50.1052502.5000000.006635
Subtotal4.210000100.00000000.265421
Total1586.159489100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A2T09VD250NR1
Product content declaration of A2T09VD250NR1
上次修订 Last Revision (GMT):
Wednesday, 02 July 2025, 09:44:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀镍层
Nickel Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
焊丝
Solder Wire
焊丝
Solder Wire
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A2T09VD250NR1Last Revision (GMT):
Wednesday, 02 July 2025, 09:44:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
5 Sep 2025
Test Report
5 Sep 2025
Test Report
5 Sep 2025
Test Report
5 Sep 2025
Copper Lead-FrameCDA 10200Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
CDA 194Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
CDA 194 + NI PLATINGTest Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Die EncapsulantTest Report
15 Apr 2025
Test Report
15 Apr 2025
Test Report
15 Apr 2025
Test Report
15 Apr 2025
Epoxy AdhesiveTest Report
25 Jul 2025
Test Report
25 Jul 2025
Test Report
25 Jul 2025
Test Report
25 Jul 2025
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1Test Report
1 Jul 2025
Test Report
1 Jul 2025
Test Report
1 Jul 2025
Test Report
1 Jul 2025
Semiconductor Die 2Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Solder WireTest Report
9 Oct 2024
Test Report
9 Oct 2024
Test Report
9 Oct 2024
Test Report
9 Oct 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.