A2T20H160W04NR3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A2T20H160W04NR3Last Revision (GMT):
Thursday, 06 November 2025, 11:30:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A2T20H160W04NR3SOT1818-4FM4F3170.673834 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 130 765282023-11-24F3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-52.21395198.8400000.069826
Inorganic Silicon compoundsSilicon7440-21-30.0257591.1500000.000812
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000900.0040000.000003
Nickel and its compoundsNickel, metal7440-02-00.0001340.0060000.000004
Subtotal2.239934100.00000000.070645
Copper Lead-Frame, Pre-Plated AgCopper AlloyCopper and its compoundsCopper, metal7440-50-8500.41572497.29100015.782630
Iron and its compoundsIron, metal7439-89-612.1900822.3700000.384463
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0874390.0170000.002758
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.8538200.1660000.026929
Tin and its compoundsTin, metal7440-31-50.1543050.0300000.004867
Zinc and its compoundsZinc, metal7440-66-60.6480800.1260000.020440
Subtotal514.349451100.000000016.222086
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005190.0100000.000016
Silver and its compoundsSilver, metal7440-22-45.19492999.9900000.163843
Subtotal5.195449100.00000000.163859
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-2125.71500015.0000003.964930
Inorganic Silicon compoundsSilica, vitreous60676-86-0666.28950079.50000021.014129
Inorganic Silicon compoundsSilicon dioxide7631-86-941.9050005.0000001.321643
Inorganic compoundsCarbon Black1333-86-44.1905000.5000000.132164
Subtotal838.100000100.000000026.432867
Header Assembly/FlangeCopper PlatingCopper and its compoundsCopper, metal7440-50-87.80978799.0000000.246313
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0788871.0000000.002488
Subtotal7.888673100.00000000.248801
FlangeCopper and its compoundsCopper, metal7440-50-81689.06855799.85000053.271596
Zirconium and its compoundsZirconium, metal7440-67-72.5374090.1500000.080027
Subtotal1691.605966100.000000053.351623
Gold PlatingGold and its compoundsGold, metal7440-57-56.79111999.0000000.214185
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0685971.0000000.002164
Subtotal6.859716100.00000000.216349
Nickel Cobalt PlatingCobalt and its compoundsCobalt, metal7440-48-41.73550820.2400000.054736
Nickel and its compoundsNickel, metal7440-02-06.83913779.7600000.215700
Subtotal8.574645100.00000000.270436
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0050000.0200000.000158
Tin and its compoundsTin, metal7440-31-524.99500099.9800000.788318
Subtotal25.000000100.00000000.788476
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped20.97200098.0000000.661437
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4280002.0000000.013499
Subtotal21.400000100.00000000.674935
Semiconductor Die 2Semiconductor DieGold and its compoundsGold, metal7440-57-50.0358021.0200000.001129
Inorganic Silicon compoundsSilicon, doped3.40471497.0004000.107381
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0694841.9796000.002191
Subtotal3.510000100.00000000.110702
Semiconductor Die 3Semiconductor DieGold and its compoundsGold, metal7440-57-50.1275001.0200000.004021
Inorganic Silicon compoundsSilicon7440-21-312.12505097.0004000.382412
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2474501.9796000.007804
Subtotal12.500000100.00000000.394238
Semiconductor Die 4Semiconductor DieGold and its compoundsGold, metal7440-57-50.0988381.0200000.003117
Inorganic Silicon compoundsSilicon, doped9.39933997.0004000.296446
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1918231.9796000.006050
Subtotal9.690000100.00000000.305613
Semiconductor Die 5Semiconductor DieInorganic Silicon compoundsSilicon, doped23.28480098.0000000.734380
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4752002.0000000.014987
Subtotal23.760000100.00000000.749368
Total3170.673834100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A2T20H160W04NR3
Product content declaration of A2T20H160W04NR3
上次修订 Last Revision (GMT):
Thursday, 06 November 2025, 11:30:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
铜引线框架,预镀银
Copper Lead-Frame, Pre-Plated Ag
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
封装焊头/法兰
Header Assembly/Flange
镀铜
Copper Plating
OOOOOO

法兰盘
Flange
OOOOOO

镀金材料
Gold Plating
OOOOOO

镍钴电镀
Nickel Cobalt Plating
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 4
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 5
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A2T20H160W04NR3Last Revision (GMT):
Thursday, 06 November 2025, 11:30:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
5 Sep 2025
Test Report
5 Sep 2025
Test Report
5 Sep 2025
Test Report
5 Sep 2025
Copper Lead-Frame, Pre-Plated AgCDA 194Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
NI PLATINGTest Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Die EncapsulantTest Report
15 Apr 2025
Test Report
15 Apr 2025
Test Report
15 Apr 2025
Test Report
15 Apr 2025
Header Assembly/FlangeC151Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
C151 + CU_NICO_AU PLATINGTest Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Test Report
22 Oct 2019
Semiconductor Die 2Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 3Test Report
1 Jul 2025
Test Report
1 Jul 2025
Test Report
1 Jul 2025
Test Report
1 Jul 2025
Semiconductor Die 4Test Report
7 Aug 2025
Test Report
7 Aug 2025
Test Report
7 Aug 2025
Test Report
7 Aug 2025
Semiconductor Die 5Not AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.