A3M34SL039IAAT2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of A3M34SL039IAAT2Last Revision (GMT):
Monday, 26 January 2026, 07:08:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
A3M34SL039IAAT2SOT2059HLFLGA38305.996206 mg YesNoYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 348 515282025-12-12DNot ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.64729199.9900000.211536
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000650.0100000.000021
Subtotal0.647356100.00000000.211557
Capacitor 1CeramicBarium and its compoundsBarium oxide1304-28-50.79200060.0000000.258827
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.13200010.0000000.043138
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.39600030.0000000.129413
Subtotal1.320001100.00000000.431378
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000050.0100000.000002
Nickel and its compoundsNickel, metal7440-02-00.04799499.9900000.015685
Subtotal0.047999100.00000000.015686
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.04199699.9900000.013724
Subtotal0.042000100.00000000.013726
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0091202.0000000.002980
Copper and its compoundsCopper, metal7440-50-80.41040090.0000000.134119
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0364808.0000000.011922
Subtotal0.456000100.00000000.149021
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000110.0100000.000004
Tin and its compoundsTin, metal7440-31-50.11398999.9900000.037252
Subtotal0.114001100.00000000.037255
Capacitor 2CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.017484
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.003497
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.006994
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.041961
Subtotal0.214000100.00000000.069936
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002941
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002941
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.002287
Subtotal0.007000100.00000000.002288
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000523
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.023530
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.002092
Subtotal0.080000100.00000000.026144
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.006535
Subtotal0.020000100.00000000.006536
Capacitor 3CeramicBarium and its compoundsBarium oxide1304-28-52.55600060.0000000.835305
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.42600010.0000000.139217
Titanium and its compoundsTitanium (IV) Oxide13463-67-71.27800030.0000000.417652
Subtotal4.260000100.00000001.392174
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001120.0100000.000036
Nickel and its compoundsNickel, metal7440-02-01.11588899.9900000.364674
Subtotal1.116000100.00000000.364710
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.0100000.000002
Nickel and its compoundsNickel, metal7440-02-00.07199399.9900000.023527
Subtotal0.072000100.00000000.023530
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0152802.0000000.004993
Copper and its compoundsCopper, metal7440-50-80.68760090.0000000.224709
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0611208.0000000.019974
Subtotal0.764000100.00000000.249676
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000190.0100000.000006
Tin and its compoundsTin, metal7440-31-50.18798199.9900000.061433
Subtotal0.188000100.00000000.061439
Capacitor 4CeramicBarium and its compoundsBarium oxide1304-28-50.13200060.0000000.043138
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02200010.0000000.007190
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.06600030.0000000.021569
Subtotal0.220000100.00000000.071896
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00799999.9900000.002614
Subtotal0.008000100.00000000.002615
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.002287
Subtotal0.007000100.00000000.002288
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0015202.0000000.000497
Copper and its compoundsCopper, metal7440-50-80.06840090.0000000.022353
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0060808.0000000.001987
Subtotal0.076000100.00000000.024837
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01899899.9900000.006209
Subtotal0.019000100.00000000.006209
Capacitor 5CeramicCalcium and its compoundsCalcium monoxide1305-78-80.02400825.0000000.007846
Manganese and its compoundsManganese oxide1344-43-00.0048025.0000000.001569
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00960310.0000000.003138
Zirconium and its compoundsZirconium oxide1314-23-40.05761860.0000000.018830
Subtotal0.096030100.00000000.031383
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00399299.9000000.001305
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.1000000.000001
Subtotal0.003996100.00000000.001306
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.1000000.000002
Nickel and its compoundsNickel, metal7440-02-00.00598899.9000000.001957
Subtotal0.005994100.00000000.001959
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0012002.0000000.000392
Copper and its compoundsCopper, metal7440-50-80.05399590.0000000.017646
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0047998.0000000.001569
Subtotal0.059994100.00000000.019606
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000140.1000000.000005
Tin and its compoundsTin, metal7440-31-50.01397299.9000000.004566
Subtotal0.013986100.00000000.004571
Capacitor 6CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.020361
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.004072
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.008144
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.048866
Subtotal0.249213100.00000000.081443
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.003425
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.010481100.00000000.003425
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.002664
Subtotal0.008152100.00000000.002664
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.000609
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.027401
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.002436
Subtotal0.093163100.00000000.030446
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.007611
Subtotal0.023291100.00000000.007612
Capacitor 7CeramicCalcium and its compoundsCalcium monoxide1305-78-80.06230325.0000000.020361
Manganese and its compoundsManganese oxide1344-43-00.0124615.0000000.004072
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02492110.0000000.008144
Zirconium and its compoundsZirconium oxide1314-23-40.14952860.0000000.048866
Subtotal0.249213100.00000000.081443
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.01048099.9900000.003425
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.010481100.00000000.003425
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00815199.9900000.002664
Subtotal0.008152100.00000000.002664
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018632.0000000.000609
Copper and its compoundsCopper, metal7440-50-80.08384790.0000000.027401
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0074538.0000000.002436
Subtotal0.093163100.00000000.030446
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02328999.9900000.007611
Subtotal0.023291100.00000000.007612
Capacitor 8CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05760040.0000000.018824
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.01440010.0000000.004706
Zirconium and its compoundsZirconium oxide1314-23-40.07200050.0000000.023530
Subtotal0.144000100.00000000.047059
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00599999.9900000.001961
Subtotal0.006000100.00000000.001961
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00899999.9900000.002941
Subtotal0.009000100.00000000.002941
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0018002.0000000.000588
Copper and its compoundsCopper, metal7440-50-80.08100090.0000000.026471
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0072008.0000000.002353
Subtotal0.090000100.00000000.029412
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02099899.9900000.006862
Subtotal0.021000100.00000000.006863
Capacitor 9CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.017484
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.003497
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.006994
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.041961
Subtotal0.214000100.00000000.069936
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002941
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002941
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.002287
Subtotal0.007000100.00000000.002288
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000523
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.023530
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.002092
Subtotal0.080000100.00000000.026144
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.006535
Subtotal0.020000100.00000000.006536
Capacitor 10CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.003923
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.000785
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.001569
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.009415
Subtotal0.048015100.00000000.015691
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.000652
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001998100.00000000.000653
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.000978
Subtotal0.002997100.00000000.000979
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000196
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.008823
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.000784
Subtotal0.029997100.00000000.009803
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.002283
Subtotal0.006993100.00000000.002285
Capacitor 11CeramicCalcium and its compoundsCalcium monoxide1305-78-80.01200425.0000000.003923
Manganese and its compoundsManganese oxide1344-43-00.0024015.0000000.000785
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.00480210.0000000.001569
Zirconium and its compoundsZirconium oxide1314-23-40.02880960.0000000.009415
Subtotal0.048015100.00000000.015691
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00199699.9000000.000652
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.1000000.000001
Subtotal0.001998100.00000000.000653
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000001
Nickel and its compoundsNickel, metal7440-02-00.00299499.9000000.000978
Subtotal0.002997100.00000000.000979
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0006002.0000000.000196
Copper and its compoundsCopper, metal7440-50-80.02699790.0000000.008823
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0024008.0000000.000784
Subtotal0.029997100.00000000.009803
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000070.1000000.000002
Tin and its compoundsTin, metal7440-31-50.00698699.9000000.002283
Subtotal0.006993100.00000000.002285
Capacitor 12CeramicCalcium and its compoundsCalcium monoxide1305-78-80.04401425.0000000.014384
Manganese and its compoundsManganese oxide1344-43-00.0088035.0000000.002877
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.01760510.0000000.005753
Zirconium and its compoundsZirconium oxide1314-23-40.10563360.0000000.034521
Subtotal0.176055100.00000000.057535
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00732599.9900000.002394
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Subtotal0.007326100.00000000.002394
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.01098899.9900000.003591
Subtotal0.010989100.00000000.003591
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0022002.0000000.000719
Copper and its compoundsCopper, metal7440-50-80.09899090.0000000.032350
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0087998.0000000.002876
Subtotal0.109989100.00000000.035945
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02563899.9900000.008379
Subtotal0.025641100.00000000.008379
Capacitor 13CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05350025.0000000.017484
Manganese and its compoundsManganese oxide1344-43-00.0107005.0000000.003497
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02140010.0000000.006994
Zirconium and its compoundsZirconium oxide1314-23-40.12840060.0000000.041961
Subtotal0.214000100.00000000.069936
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00899999.9900000.002941
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.009000100.00000000.002941
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00699999.9900000.002287
Subtotal0.007000100.00000000.002288
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0016002.0000000.000523
Copper and its compoundsCopper, metal7440-50-80.07200090.0000000.023530
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0064008.0000000.002092
Subtotal0.080000100.00000000.026144
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01999899.9900000.006535
Subtotal0.020000100.00000000.006536
Capacitor 14CeramicCalcium and its compoundsCalcium monoxide1305-78-80.05124025.0000000.016745
Manganese and its compoundsManganese oxide1344-43-00.0102485.0000000.003349
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.02049610.0000000.006698
Zirconium and its compoundsZirconium oxide1314-23-40.12297660.0000000.040189
Subtotal0.204960100.00000000.066981
Inner ElectrodeCopper and its compoundsCopper, metal7440-50-80.00853999.9900000.002791
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.008540100.00000000.002791
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.01280999.9900000.004186
Subtotal0.012810100.00000000.004186
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.0025622.0000000.000837
Copper and its compoundsCopper, metal7440-50-80.11529090.0000000.037677
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0102488.0000000.003349
Subtotal0.128100100.00000000.041863
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02988799.9900000.009767
Subtotal0.029890100.00000000.009768
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-614.2120008.5000004.644502
Inorganic Silicon compoundsSilica, vitreous60676-86-0142.12000085.00000046.445020
Inorganic compoundsCarbon Black1333-86-41.1704000.7000000.382488
Miscellaneous substancesOther miscellaneous substances (less than 10%).9.6976005.8000003.169190
Subtotal167.200000100.000000054.641200
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.0371943.0612000.012155
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0371943.0612000.012155
Silver and its compoundsSilver, metal7440-22-41.14061393.8776000.372754
Subtotal1.215000100.00000000.397064
Inductor 1InductorAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04340024.8000000.014183
Boron and its compoundsBoron oxide1303-86-20.0119006.8000000.003889
Cobalt and its compoundsC.I. Pigment Blue 281345-16-00.0007000.4000000.000229
Inorganic Silicon compoundsSilicon dioxide7631-86-90.06160035.2000000.020131
Nickel and its compoundsNickel, metal7440-02-00.0084004.8000000.002745
Silver and its compoundsSilver, metal7440-22-40.03815021.8000000.012467
Tin and its compoundsTin, metal7440-31-50.0108506.2000000.003546
Subtotal0.175000100.00000000.057190
Inductor 2CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0003985.0000000.000130
Boron and its compoundsBoron oxide1303-86-20.00119415.0000000.000390
Cobalt and its compoundsCobalt oxide1307-96-60.0003985.0000000.000130
Inorganic Silicon compoundsSilicon dioxide7631-86-90.00557470.0000000.001821
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003985.0000000.000130
Subtotal0.007963100.00000000.002602
Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.02386899.9900000.007800
Subtotal0.023870100.00000000.007801
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.04771940.0000000.015595
Boron and its compoundsBoron oxide1303-86-20.01193010.0000000.003899
Inorganic Silicon compoundsSilicon dioxide7631-86-90.05964950.0000000.019493
Subtotal0.119298100.00000000.038987
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00318499.9900000.001041
Subtotal0.003185100.00000000.001041
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.01590699.9900000.005198
Subtotal0.015908100.00000000.005199
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00477799.9900000.001561
Subtotal0.004777100.00000000.001561
Inductor 3Inner ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000410.1000000.000013
Silver and its compoundsSilver, metal7440-22-40.04113699.9000000.013443
Subtotal0.041177100.00000000.013457
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.08235440.0000000.026913
Boron and its compoundsBoron oxide1303-86-20.02058810.0000000.006728
Inorganic Silicon compoundsSilicon dioxide7631-86-90.10294250.0000000.033642
Subtotal0.205884100.00000000.067283
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000140.1000000.000004
Nickel and its compoundsNickel, metal7440-02-00.01357399.9000000.004436
Subtotal0.013587100.00000000.004440
Outer ElectrodeMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000560.1000000.000018
Silver and its compoundsSilver, metal7440-22-40.05553199.9000000.018148
Subtotal0.055587100.00000000.018166
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0007825.0000000.000256
Boron and its compoundsBoron oxide1303-86-20.00234715.0000000.000767
Cobalt and its compoundsCobalt oxide1307-96-60.0007825.0000000.000256
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01095470.0000000.003580
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0007825.0000000.000256
Subtotal0.015648100.00000000.005114
Tin PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000180.1000000.000006
Tin and its compoundsTin, metal7440-31-50.01809899.9000000.005914
Subtotal0.018116100.00000000.005920
Inductor 4Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.05999499.9900000.019606
Subtotal0.060000100.00000000.019608
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.12000040.0000000.039216
Boron and its compoundsBoron oxide1303-86-20.03000010.0000000.009804
Inorganic Silicon compoundsSilicon dioxide7631-86-90.15000050.0000000.049020
Subtotal0.300000100.00000000.098040
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00799999.9900000.002614
Subtotal0.008000100.00000000.002615
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.03999699.9900000.013071
Subtotal0.040000100.00000000.013072
Protective CoatingAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0010005.0000000.000327
Boron and its compoundsBoron oxide1303-86-20.00300015.0000000.000980
Cobalt and its compoundsCobalt oxide1307-96-60.0010005.0000000.000327
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01400070.0000000.004575
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0010005.0000000.000327
Subtotal0.020000100.00000000.006536
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.01199999.9900000.003921
Subtotal0.012000100.00000000.003922
Inductor 5Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000001
Silver and its compoundsSilver, metal7440-22-40.04117399.9900000.013456
Subtotal0.041177100.00000000.013457
InsulationAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.08235240.0000000.026913
Boron and its compoundsBoron oxide1303-86-20.02058810.0000000.006728
Inorganic Silicon compoundsQuartz14808-60-70.10294050.0000000.033641
Subtotal0.205880100.00000000.067282
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.01358699.9900000.004440
Subtotal0.013587100.00000000.004440
Outer ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.05558199.9900000.018164
Subtotal0.055587100.00000000.018166
Protective CoatingAluminum and its compoundsAluminum oxide1302-74-50.0007835.0000000.000256
Boron and its compoundsBoron oxide1303-86-20.00234815.0000000.000767
Cobalt and its compoundsCobalt oxide1307-96-60.0007835.0000000.000256
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01095670.0000000.003581
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0007835.0000000.000256
Subtotal0.015652100.00000000.005115
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000001
Tin and its compoundsTin, metal7440-31-50.01811499.9900000.005920
Subtotal0.018116100.00000000.005920
Resistor 1Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.45238996.0000000.147841
Calcium and its compoundsCalcium monoxide1305-78-80.0018850.4000000.000616
Inorganic Silicon compoundsQuartz14808-60-70.0094252.0000000.003080
Magnesium and its compoundsMagnesium-oxide1309-48-40.0075401.6000000.002464
Subtotal0.471239100.00000000.154002
Bottom ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00316620.0000000.001035
Nickel and its compoundsNickel, metal7440-02-00.0007915.0000000.000259
Non-Halogenated Organic Compounds - SpecificGum rosin, colophony8050-09-70.00158310.0000000.000517
Silver and its compoundsSilver, metal7440-22-40.01028865.0000000.003362
Subtotal0.015828100.00000000.005173
GlazeInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00349180.0000000.001141
PolymersEthyl cellulose9004-57-30.00087320.0000000.000285
Subtotal0.004364100.00000000.001426
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.02542799.9900000.008310
Subtotal0.025430100.00000000.008311
Protective CoatingEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00384140.0000000.001255
Inorganic Silicon compoundsQuartz14808-60-70.00192020.0000000.000628
Inorganic compoundsCarbon Black1333-86-40.00096010.0000000.000314
Magnesium and its compoundsTalc14807-96-60.00144015.0000000.000471
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.00144015.0000000.000471
Subtotal0.009602100.00000000.003138
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00534245.0000000.001746
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00118710.0000000.000388
Ruthenium and its compoundsRuthenium oxide12036-10-10.00474940.0000000.001552
Silver and its compoundsSilver (I) oxide20667-12-30.0005945.0000000.000194
Subtotal0.011871100.00000000.003880
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00100120.0000000.000327
Nickel and its compoundsNickel, metal7440-02-00.00400480.0000000.001308
Subtotal0.005005100.00000000.001636
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000001
Tin and its compoundsTin, metal7440-31-50.02542799.9900000.008310
Subtotal0.025430100.00000000.008311
Top ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00131510.0000000.000430
Palladium and its compoundsPalladium, metal7440-05-30.0001311.0000000.000043
Silver and its compoundsSilver, metal7440-22-40.01170589.0000000.003825
Subtotal0.013151100.00000000.004298
Resistor 2Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.05572196.0000000.018210
Calcium and its compoundsCalcium monoxide1305-78-80.0002320.4000000.000076
Inorganic Silicon compoundsQuartz14808-60-70.0011612.0000000.000379
Magnesium and its compoundsMagnesium-oxide1309-48-40.0009291.6000000.000304
Subtotal0.058043100.00000000.018969
Bottom ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00039620.0000000.000129
Nickel and its compoundsNickel, metal7440-02-00.0000995.0000000.000032
Non-Halogenated Organic Compounds - SpecificGum rosin, colophony8050-09-70.00019810.0000000.000065
Silver and its compoundsSilver, metal7440-22-40.00128565.0000000.000420
Subtotal0.001977100.00000000.000646
GlazeInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00080080.0000000.000261
PolymersEthyl cellulose9004-57-30.00020020.0000000.000065
Subtotal0.001000100.00000000.000327
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00317699.9900000.001038
Subtotal0.003177100.00000000.001038
Protective CoatingEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00048040.0000000.000157
Inorganic Silicon compoundsQuartz14808-60-70.00024020.0000000.000078
Inorganic compoundsCarbon Black1333-86-40.00012010.0000000.000039
Magnesium and its compoundsTalc14807-96-60.00018015.0000000.000059
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.00018015.0000000.000059
Subtotal0.001200100.00000000.000392
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00066745.0000000.000218
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00014810.0000000.000048
Ruthenium and its compoundsRuthenium oxide12036-10-10.00059340.0000000.000194
Silver and its compoundsSilver (I) oxide20667-12-30.0000745.0000000.000024
Subtotal0.001483100.00000000.000485
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00020020.0000000.000065
Nickel and its compoundsNickel, metal7440-02-00.00080080.0000000.000261
Subtotal0.001000100.00000000.000327
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00317699.9900000.001038
Subtotal0.003177100.00000000.001038
Top ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00016410.0000000.000054
Palladium and its compoundsPalladium, metal7440-05-30.0000161.0000000.000005
Silver and its compoundsSilver, metal7440-22-40.00146289.0000000.000478
Subtotal0.001643100.00000000.000537
Resistor 3Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.02697496.0000000.008815
Calcium and its compoundsCalcium monoxide1305-78-80.0001120.4000000.000037
Inorganic Silicon compoundsQuartz14808-60-70.0005622.0000000.000184
Magnesium and its compoundsMagnesium-oxide1309-48-40.0004501.6000000.000147
Subtotal0.028097100.00000000.009182
Bottom ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00020020.0000000.000065
Nickel and its compoundsNickel, metal7440-02-00.0000505.0000000.000016
Non-Halogenated Organic Compounds - SpecificGum rosin, colophony8050-09-70.00010010.0000000.000033
Silver and its compoundsSilver, metal7440-22-40.00065065.0000000.000212
Subtotal0.001000100.00000000.000327
ConductorEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00010010.0000000.000033
Inorganic compoundsBentonite1302-78-90.0000202.0000000.000006
Inorganic compoundsCarbon Black1333-86-40.0000202.0000000.000006
Nickel and its compoundsNickel, metal7440-02-00.0000808.0000000.000026
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0000808.0000000.000026
Silver and its compoundsSilver, metal7440-22-40.00070070.0000000.000229
Subtotal0.001000100.00000000.000327
GlazeInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00080080.0000000.000261
PolymersEthyl cellulose9004-57-30.00020020.0000000.000065
Subtotal0.001000100.00000000.000327
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.00109599.9900000.000358
Subtotal0.001096100.00000000.000358
Protective CoatingEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.00040040.0000000.000131
Inorganic Silicon compoundsQuartz14808-60-70.00020020.0000000.000065
Inorganic compoundsCarbon Black1333-86-40.00010010.0000000.000033
Magnesium and its compoundsTalc14807-96-60.00015015.0000000.000049
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.00015015.0000000.000049
Subtotal0.001000100.00000000.000327
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00045045.0000000.000147
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00010010.0000000.000033
Ruthenium and its compoundsRuthenium oxide12036-10-10.00040040.0000000.000131
Silver and its compoundsSilver (I) oxide20667-12-30.0000505.0000000.000016
Subtotal0.001000100.00000000.000327
TerminationChromium and Chromium III compoundsChromium, metal7440-47-30.00020020.0000000.000065
Nickel and its compoundsNickel, metal7440-02-00.00080080.0000000.000261
Subtotal0.001000100.00000000.000327
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Tin and its compoundsTin, metal7440-31-50.00109599.9900000.000358
Subtotal0.001096100.00000000.000358
Top ConductorInorganic Silicon compoundsFibrous-glass-wool65997-17-30.00010010.0000000.000033
Palladium and its compoundsPalladium, metal7440-05-30.0000101.0000000.000003
Silver and its compoundsSilver, metal7440-22-40.00089089.0000000.000291
Subtotal0.001000100.00000000.000327
Resistor 4Alumina SubstrateAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.19182696.0000000.062689
Inorganic Silicon compoundsQuartz14808-60-70.0039962.0000000.001306
Magnesium and its compoundsMagnesium-oxide1309-48-40.0039962.0000000.001306
Subtotal0.199819100.00000000.065301
GlassLead and its compoundsFrits, chemicals65997-18-40.00255437.2300000.000835
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00430762.7700000.001407
Subtotal0.006861100.00000000.002242
Inner Electrode 1Palladium and its compoundsPalladium, metal7440-05-30.0000591.5000000.000019
Silver and its compoundsSilver, metal7440-22-40.00384898.5000000.001257
Subtotal0.003906100.00000000.001277
Inner Electrode 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Silver and its compoundsSilver, metal7440-22-40.00565899.9900000.001849
Subtotal0.005659100.00000000.001849
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00053218.0000000.000174
Ruthenium and its compoundsRuthenium oxide12036-10-10.00212772.0000000.000695
Silver and its compoundsSilver, metal7440-22-40.00029610.0000000.000097
Subtotal0.002955100.00000000.000966
TerminationNickel and its compoundsNickel, metal7440-02-00.02048665.6600000.006695
Tin and its compoundsTin, metal7440-31-50.01071434.3400000.003501
Subtotal0.031200100.00000000.010196
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-31.94778998.0000000.636540
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0397512.0000000.012991
Subtotal1.987540100.00000000.649531
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-32.47027289.6000000.807288
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0248130.9000000.008109
Nickel and its compoundsNickel, metal7440-02-00.0137850.5000000.004505
Silver and its compoundsSilver, metal7440-22-40.0086850.3150000.002838
Tin and its compoundsTin, metal7440-31-50.2394468.6850000.078251
Subtotal2.757000100.00000000.900991
Semiconductor Die 3Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.33788289.6000000.110420
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0033940.9000000.001109
Nickel and its compoundsNickel, metal7440-02-00.0018860.5000000.000616
Silver and its compoundsSilver, metal7440-22-40.0011880.3150000.000388
Tin and its compoundsTin, metal7440-31-50.0327518.6850000.010703
Subtotal0.377100100.00000000.123237
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.3432900.5000000.112188
Silver and its compoundsSilver, metal7440-22-42.0597403.0000000.673126
Tin and its compoundsTin, metal7440-31-566.25497096.50000021.652219
Subtotal68.658000100.000000022.437533
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0001240.0050000.000041
Copper and its compoundsCopper, metal7440-50-82.48808799.9250000.813110
Nickel and its compoundsNickel, metal7440-02-00.0012450.0500000.000407
Zinc and its compoundsZinc, metal7440-66-60.0004980.0200000.000163
Subtotal2.489955100.00000000.813721
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.94996199.9900000.310449
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000950.0100000.000031
Subtotal0.950056100.00000000.310480
Gold PlatingGold and its compoundsGold, metal7440-57-50.36272199.9900000.118538
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000360.0100000.000012
Subtotal0.362758100.00000000.118550
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0214980.1000000.007026
Barium and its compoundsBarium sulfate7727-43-74.19217219.5000001.370008
Inorganic Silicon compoundsSilicon dioxide7631-86-92.1283349.9000000.695542
Magnesium and its compoundsTalc14807-96-60.6234512.9000000.203745
Organic compoundsOther organic compounds.1.1609095.4000000.379387
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.1719870.8000000.056205
PolymersPlastic: EP - Epoxide, Epoxy2.66579212.4000000.871185
PolymersPlastic: PAK10.53417749.0000003.442584
Subtotal21.498321100.00000007.025682
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-35.66589924.0000001.851624
Inorganic Silicon compoundsSilicon dioxide7631-86-910.57634444.8000003.456364
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.7233787.3000000.563202
PolymersPlastic: EP - Epoxide, Epoxy5.64229123.9000001.843909
Subtotal23.607911100.00000007.715099
Total305.996206100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 A3M34SL039IAAT2
Product content declaration of A3M34SL039IAAT2
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 07:08:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
电容器
Capacitor 1
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 2
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 3
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 4
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 5
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 6
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 7
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 8
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 9
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 10
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 11
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 12
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 13
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电容器
Capacitor 14
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
电感
Inductor 1
电感
Inductor
OOOOOOOOOO
电感
Inductor 2
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

绝缘
Insulation
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电感
Inductor 3
内电极
Inner Electrode
OOOOOOOOOO

绝缘
Insulation
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电感
Inductor 4
内电极
Inner Electrode
OOOOOOOOOO

绝缘
Insulation
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电感
Inductor 5
内电极
Inner Electrode
OOOOOOOOOO

绝缘
Insulation
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
电阻
Resistor 1
氧化铝基材
Alumina Substrate
OOOOOOOOOO

底导体
Bottom Conductor
OOOOOOOOOO


Glaze
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

电阻层
Resistive Layer
XOOOOOOOOO

终端材料
Termination
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO

顶部电导体
Top Conductor
OOOOOOOOOO
电阻
Resistor 2
氧化铝基材
Alumina Substrate
OOOOOOOOOO

底导体
Bottom Conductor
OOOOOOOOOO


Glaze
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

电阻层
Resistive Layer
XOOOOOOOOO

终端材料
Termination
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO

顶部电导体
Top Conductor
OOOOOOOOOO
电阻
Resistor 3
氧化铝基材
Alumina Substrate
OOOOOOOOOO

底导体
Bottom Conductor
OOOOOOOOOO

导体
Conductor
OOOOOOOOOO


Glaze
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

电阻层
Resistive Layer
XOOOOOOOOO

终端材料
Termination
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO

顶部电导体
Top Conductor
OOOOOOOOOO
电阻
Resistor 4
氧化铝基材
Alumina Substrate
OOOOOOOOOO

玻璃
Glass
XOOOOOOOOO

内电极
Inner Electrode 1
OOOOOOOOOO

内电极
Inner Electrode 2
OOOOOOOOOO

电阻层
Resistive Layer
XOOOOOOOOO

终端材料
Termination
OOOOOOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of A3M34SL039IAAT2Last Revision (GMT):
Monday, 26 January 2026, 07:08:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Capacitor 1CERAMICTest Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 2CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 3CERAMICTest Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 4CERAMICTest Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 5CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 6CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 7CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 8CERAMICTest Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 9CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 10CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 11CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 12CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 13CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Capacitor 14CERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Inductor 1ELECTRODETest Report
24 Apr 2025
Test Report
24 Apr 2025
Test Report
24 Apr 2025
Test Report
24 Apr 2025
INNER GLAZENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZENot AvailableNot AvailableNot AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 2ELECTRODETest Report
24 Apr 2025
Test Report
24 Apr 2025
Test Report
24 Apr 2025
Test Report
24 Apr 2025
INNER GLAZETest Report
6 Aug 2025
Test Report
6 Aug 2025
Test Report
6 Aug 2025
Test Report
6 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
18 Sep 2025
Test Report
18 Sep 2025
Test Report
18 Sep 2025
Test Report
18 Sep 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 3ELECTRODETest Report
24 Apr 2025
Test Report
24 Apr 2025
Test Report
24 Apr 2025
Test Report
24 Apr 2025
INNER GLAZETest Report
6 Aug 2025
Test Report
6 Aug 2025
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
18 Sep 2025
Test Report
18 Sep 2025
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 4ELECTRODETest Report
24 Apr 2025
Test Report
24 Apr 2025
Test Report
24 Apr 2025
Test Report
24 Apr 2025
INNER GLAZETest Report
6 Aug 2025
Test Report
6 Aug 2025
Test Report
6 Aug 2025
Test Report
6 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
18 Sep 2025
Test Report
18 Sep 2025
Test Report
18 Sep 2025
Test Report
18 Sep 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Inductor 5ELECTRODETest Report
24 Apr 2025
Test Report
24 Apr 2025
Not AvailableNot Available
INNER GLAZETest Report
6 Aug 2025
Test Report
6 Aug 2025
Not AvailableNot Available
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER GLAZETest Report
18 Sep 2025
Test Report
18 Sep 2025
Not AvailableNot Available
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Resistor 1BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CERAMICTest Report
17 Dec 2024
Test Report
17 Dec 2024
Test Report
17 Dec 2024
Test Report
17 Dec 2024
INTERNAL ELECTRODENot AvailableNot AvailableTest Report
27 Dec 2019
Test Report
27 Dec 2019
NI PLATINGNot AvailableNot AvailableTest Report
1 Sep 2020
Test Report
1 Sep 2020
OVERCOATTest Report
20 Feb 2024
Test Report
20 Feb 2024
Not AvailableNot Available
OVERGLAZETest Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
RESISTIVE LAYERNot AvailableNot AvailableNot AvailableNot Available
SECONDARY ELECTRODENot AvailableNot AvailableTest Report
30 Jun 2023
Test Report
30 Jun 2023
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
TERMINAL ELECTRODENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 2BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CERAMICTest Report
17 Dec 2024
Not AvailableTest Report
13 Feb 2020
Test Report
17 Dec 2024
EXTERNAL ELECTRODENot AvailableNot AvailableTest Report
1 Jun 2020
Test Report
1 Jun 2020
INTERNAL ELECTRODENot AvailableNot AvailableTest Report
27 Dec 2019
Test Report
27 Dec 2019
NI PLATINGNot AvailableNot AvailableTest Report
1 Sep 2020
Test Report
1 Sep 2020
OVERCOATTest Report
20 Feb 2024
Test Report
20 Feb 2024
Not AvailableNot Available
OVERGLAZETest Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
Test Report
31 Jan 2024
RESISTIVE ELECTRODETest Report
19 Mar 2024
Test Report
19 Mar 2024
Not AvailableNot Available
SECONDARY ELECTRODENot AvailableNot AvailableTest Report
30 Jun 2023
Test Report
30 Jun 2023
SN PLATINGNot AvailableNot AvailableNot AvailableTest Report
1 Jun 2020
SUSBTRATENot AvailableTest Report
13 Feb 2020
Not AvailableNot Available
TERMINAL ELECTRODENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 3BOTTOM CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
CERAMICTest Report
17 Dec 2024
Test Report
17 Dec 2024
Test Report
17 Dec 2024
Test Report
17 Dec 2024
INTERNAL ELECTRODENot AvailableNot AvailableNot AvailableTest Report
27 Dec 2019
NI PLATINGNot AvailableNot AvailableNot AvailableTest Report
30 Jun 2023
OVERCOATNot AvailableNot AvailableNot AvailableNot Available
OVERGLAZENot AvailableNot AvailableNot AvailableNot Available
RESISTIVE LAYERNot AvailableNot AvailableNot AvailableNot Available
SN PLATINGNot AvailableNot AvailableNot AvailableNot Available
TERMINAL ELECTRODENot AvailableNot AvailableNot AvailableNot Available
TOP CONDUCTORNot AvailableNot AvailableNot AvailableNot Available
Resistor 4CERAMIC SUBSTRATETest Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
INNER ELECTRODE 1Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
INNER ELECTRODE 2Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
MARKING INKTest Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
NI PLATINGTest Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
OVERCOATTest Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
OVERGLAZETest Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
RESISTIVE LAYERTest Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
Test Report
26 Feb 2025
SN PLATINGTest Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Semiconductor Die 1Test Report
7 Aug 2025
Test Report
7 Aug 2025
Test Report
7 Aug 2025
Test Report
7 Aug 2025
Semiconductor Die 2Test Report
7 Aug 2025
Test Report
7 Aug 2025
Test Report
7 Aug 2025
Test Report
7 Aug 2025
Semiconductor Die 3SILICONTest Report
19 Aug 2021
Test Report
19 Aug 2021
Test Report
19 Aug 2021
Test Report
19 Aug 2021
Solder PasteTest Report
25 Sep 2025
Test Report
25 Sep 2025
Test Report
25 Sep 2025
Test Report
25 Sep 2025
SubstrateAU PLATINGTest Report
25 Nov 2022
Test Report
25 Nov 2022
Test Report
25 Nov 2022
Test Report
25 Nov 2022
AUS SR1Not AvailableNot AvailableNot AvailableNot Available
CU FOILTest Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
Test Report
18 Nov 2025
CU PLATINGTest Report
2 May 2022
Test Report
2 May 2022
Test Report
2 May 2022
Test Report
2 May 2022
GHPL-970LFTest Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Not Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.