ARA-2120AA-CA0T-T

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of ARA-2120AA-CA0T-TLast Revision (GMT):
Wednesday, 30 September 2026, 06:43:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
ARA-2120AA-CA0T-TSOT2295HLFBGA6251193.520000 mg YesYesYesOtherOthere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 661 885512026-05-14E3 / 168 hours26040 sec.Not ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-121.75000087.0000001.822341
PolymersPlastic: SI - Silicone Rubber3.25000013.0000000.272304
Subtotal25.000000100.00000002.094644
Heat SpreaderCopper AlloyCopper and its compoundsCopper, metal7440-50-8761.34687199.90000063.790039
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.7621090.1000000.063854
Subtotal762.108980100.000000063.853893
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0108210.1000000.000907
Nickel and its compoundsNickel, metal7440-02-010.81019999.9000000.905741
Subtotal10.821020100.00000000.906648
Semiconductor DieCopper PillarCopper and its compoundsCopper, metal7440-50-83.59219799.9000000.300975
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0035960.1000000.000301
Subtotal3.595792100.00000000.301276
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.04859499.9950000.004071
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0050000.000000
Subtotal0.048597100.00000000.004072
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0002900.1000000.000024
Nickel and its compoundsNickel, metal7440-02-00.28954999.9000000.024260
Subtotal0.289839100.00000000.024284
Semiconductor DieInorganic Silicon compoundsSilicon7440-21-341.50476898.0000003.477509
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8470362.0000000.070970
Subtotal42.351804100.00000003.548479
SolderSilver and its compoundsSilver, metal7440-22-40.0143831.8000000.001205
Tin and its compoundsTin, metal7440-31-50.78468798.2000000.065746
Subtotal0.799070100.00000000.066951
Under Bump MetalMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0050000.000000
Titanium and its compoundsTitanium, metal7440-32-60.00489699.9950000.000410
Subtotal0.004897100.00000000.000410
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeSolder Ball - SACNx (excluding Bi/Zn), Lead FreeCopper and its compoundsCopper, metal7440-50-80.3269000.5000000.027390
Nickel and its compoundsNickel, metal7440-02-00.0326900.0500000.002739
Silver and its compoundsSilver, metal7440-22-40.7845601.2000000.065735
Tin and its compoundsTin, metal7440-31-564.23585098.2500005.382051
Subtotal65.380000100.00000005.477914
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0026430.0050000.000221
Copper and its compoundsCopper, metal7440-50-852.81551699.9250004.425189
Nickel and its compoundsNickel, metal7440-02-00.0264280.0500000.002214
Zinc and its compoundsZinc, metal7440-66-60.0105710.0200000.000886
Subtotal52.855158100.00000004.428510
Copper PlatingCopper and its compoundsCopper, metal7440-50-864.29951699.9000005.387385
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0643640.1000000.005393
Subtotal64.363880100.00000005.392778
Solder BallCopper and its compoundsCopper, metal7440-50-80.1012420.5000000.008483
Silver and its compoundsSilver, metal7440-22-40.6074523.0000000.050896
Tin and its compoundsTin, metal7440-31-519.53969796.5000001.637149
Subtotal20.248390100.00000001.696527
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0129190.1000000.001082
Barium and its compoundsBarium sulfate7727-43-72.51917419.5000000.211071
Inorganic Silicon compoundsSilicon dioxide7631-86-91.2789659.9000000.107159
Magnesium and its compoundsTalc14807-96-60.3746462.9000000.031390
Organic compoundsOther organic compounds.0.6976175.4000000.058450
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.1033510.8000000.008659
PolymersPlastic: EP - Epoxide, Epoxy1.60193612.4000000.134219
PolymersPlastic: PAK6.33023349.0000000.530383
Subtotal12.918842100.00000001.082415
Substrate PrepregEpoxy ResinsOther Epoxy resins9.6035709.1000000.804643
Inorganic Silicon compoundsFibrous-glass-wool65997-17-322.68975221.5000001.901078
Inorganic Silicon compoundsSilicon dioxide7631-86-949.81192147.2000004.173531
Miscellaneous substancesOther miscellaneous substances (less than 10%).8.1260977.7000000.680851
Organic compoundsOther Bismaleimides15.30239114.5000001.282123
Subtotal105.533730100.00000008.842226
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-515.20000076.0000001.273544
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones1.6000008.0000000.134057
Zinc and its compoundsZinc oxide1314-13-23.20000016.0000000.268114
Subtotal20.000000100.00000001.675715
UnderfillUnderfillEpoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-60.5040007.0000000.042228
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.08000015.0000000.090489
Inorganic Silicon compoundsSilicon dioxide7631-86-94.68000065.0000000.392117
Inorganic compoundsCarbon Black1333-86-40.0216000.3000000.001810
PolymersFormaldehyde, polymer with 2-ethylbenzenamine69178-41-20.91440012.7000000.076614
Subtotal7.200000100.00000000.603258
Total1193.520000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 ARA-2120AA-CA0T-T
Product content declaration of ARA-2120AA-CA0T-T
上次修订 Last Revision (GMT):
Wednesday, 30 September 2026, 06:43:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
散热片
Heat Spreader
铜合金
Copper Alloy
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO
半导体芯片
Semiconductor Die
铜柱
Copper Pillar
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

半导体芯片
Semiconductor Die
OOOOOOOOOO

焊料
Solder
OOOOOOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOOOOOO
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

焊锡球
Solder Ball
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of ARA-2120AA-CA0T-TLast Revision (GMT):
Wednesday, 30 September 2026, 06:43:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Heat SpreaderTest Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Test Report
14 Aug 2025
Semiconductor DieCU PILLARNot AvailableNot AvailableNot AvailableNot Available
DIENot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
SOLDERNot AvailableNot AvailableNot AvailableNot Available
UBM CUNot AvailableNot AvailableNot AvailableNot Available
UBM TINot AvailableNot AvailableNot AvailableNot Available
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeTest Report
7 Aug 2025
Test Report
7 Aug 2025
Test Report
7 Aug 2025
Test Report
7 Aug 2025
SubstrateAUS SR1Not AvailableNot AvailableNot AvailableNot Available
CU FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGNot AvailableNot AvailableNot AvailableNot Available
GHPL830NSFNot AvailableNot AvailableNot AvailableNot Available
SOLDER BALLNot AvailableNot AvailableNot AvailableNot Available
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.