ASC8852AETE

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of ASC8852AETELast Revision (GMT):
Monday, 22 July 2024, 11:37:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
ASC8852AETESOT1343TFBGA484537.055610 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 982 345512022-10-1783 / 168 hours26030 sec.3 / 168 hours24020 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-83.72204098.0000000.693045
Palladium and its compoundsPalladium, metal7440-05-30.0759602.0000000.014144
Subtotal3.798000100.00000000.707189
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins19.3050005.5000003.594600
Inorganic Silicon compoundsSilica, vitreous60676-86-0314.14500089.50000058.493943
Inorganic compoundsCarbon Black1333-86-41.7550000.5000000.326782
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins15.7950004.5000002.941036
Subtotal351.000000100.000000065.356360
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-91.30500045.0000000.242992
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0002900.0100000.000054
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.1450005.0000000.026999
PolymersPlastic: EP - Epoxide, Epoxy1.44971049.9900000.269937
Subtotal2.900000100.00000000.539981
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-312.11045898.0000002.254973
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2471522.0000000.046020
Subtotal12.357610100.00000002.300993
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.3850000.5000000.071687
Silver and its compoundsSilver, metal7440-22-40.7700001.0000000.143374
Tin and its compoundsTin, metal7440-31-575.84500098.50000014.122374
Subtotal77.000000100.000000014.337435
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-85.62171099.7500001.046765
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0140890.2500000.002623
Subtotal5.635800100.00000001.049389
Copper PlatingCopper and its compoundsCopper, metal7440-50-822.52634399.7500004.194415
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0564570.2500000.010512
Subtotal22.582800100.00000004.204928
Gold PlatingGold and its compoundsGold, metal7440-57-50.20109699.7500000.037444
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0005040.2500000.000094
Subtotal0.201600100.00000000.037538
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0038430.2500000.000716
Nickel and its compoundsNickel, metal7440-02-01.53335799.7500000.285512
Subtotal1.537200100.00000000.286227
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0056010.1000000.001043
Barium and its compoundsBarium sulfate7727-43-71.62980429.1000000.303470
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0336040.6000000.006257
Magnesium and its compoundsTalc14807-96-60.1680213.0000000.031286
Organic compoundsOther organic compounds.0.2016253.6000000.037543
PolymersPlastic: EP - Epoxide, Epoxy1.09213719.5000000.203356
PolymersPlastic: PAK2.46990944.1000000.459898
Subtotal5.600700100.00000001.042853
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-68.65300921.8000001.611194
Inorganic Silicon compoundsFibrous-glass-wool65997-17-317.78233044.8000003.311078
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4763121.2000000.088690
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.5403336.4000000.473011
Phenols - SpecificBisphenol A80-05-70.3969271.0000000.073908
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)5.71574914.4000001.064275
PolymersPlastic: EP - Epoxide, Epoxy4.12804110.4000000.768643
Subtotal39.692700100.00000007.390799
Substrate PrepregAluminum and its compoundsAluminum hydroxide oxide24623-77-64.32151629.3000000.804668
Inorganic Silicon compoundsFibrous-glass-wool65997-17-33.83479226.0000000.714040
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2507361.7000000.046687
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2094348.2000000.225197
Phenols - SpecificBisphenol A80-05-70.1474921.0000000.027463
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)2.90559219.7000000.541023
PolymersPlastic: EP - Epoxide, Epoxy2.07963714.1000000.387229
Subtotal14.749200100.00000002.746308
Total537.055610100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 ASC8852AETE
Product content declaration of ASC8852AETE
上次修订 Last Revision (GMT):
Monday, 22 July 2024, 11:37:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of ASC8852AETELast Revision (GMT):
Monday, 22 July 2024, 11:37:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
18 Oct 2023
Test Report
18 Oct 2023
Test Report
18 Oct 2023
Test Report
18 Oct 2023
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
6 Mar 2024
Test Report
6 Mar 2024
Test Report
28 Mar 2023
Test Report
28 Mar 2023
Solder Ball - SAC, Lead FreeTest Report
17 Sep 2021
Test Report
17 Sep 2021
Test Report
17 Sep 2021
Test Report
17 Sep 2021
SubstrateAU PLATINGTest Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
COPPER FOILTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
CORETest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
CU FOIL 2Test Report
24 May 2023
Test Report
24 May 2023
Test Report
24 May 2023
Test Report
24 May 2023
CU PLATINGTest Report
29 Mar 2023
Test Report
29 Mar 2023
Test Report
29 Mar 2023
Test Report
29 Mar 2023
NI PLATINGTest Report
17 Feb 2023
Test Report
17 Feb 2023
Test Report
17 Feb 2023
Test Report
17 Feb 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.