BSC9132NSN7KNKB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of BSC9132NSN7KNKBLast Revision (GMT):
Friday, 28 November 2025, 12:54:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
BSC9132NSN7KNKBSOT1639-1FBGA7803895.980000 mg YesYesYesOtherOthere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 258 125572023-11-24H3 / 168 hours24530 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-79.32800040.0000000.239426
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-63.49800015.0000000.089785
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-210.49400045.0000000.269355
Subtotal23.320000100.00000000.598566
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-82290.65781698.44670058.795420
Nickel and its compoundsNickel, metal7440-02-036.1421841.5533000.927679
Subtotal2326.800000100.000000059.723099
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped189.68320089.6000004.868690
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.9053000.9000000.048904
Nickel and its compoundsNickel, metal7440-02-01.0585000.5000000.027169
Silver and its compoundsSilver, metal7440-22-40.6668550.3150000.017116
Tin and its compoundsTin, metal7440-31-518.3861458.6850000.471926
Subtotal211.700000100.00000005.433806
Solder Ball - SAC, Lead Free (Ag > 1.5%)Solder Ball - SAC, Lead Free (Ag > 1.5%)Copper and its compoundsCopper, metal7440-50-80.9684000.5000000.024856
Silver and its compoundsSilver, metal7440-22-45.8104003.0000000.149138
Tin and its compoundsTin, metal7440-31-5186.90120096.5000004.797283
Subtotal193.680000100.00000004.971278
SubstrateSubstrateAcrylatesOther acrylates26.9003852.3963000.690465
Aluminum and its compoundsAluminum Hydroxide21645-51-264.7964405.7721001.663161
Barium and its compoundsBarium sulfate7727-43-713.3654381.1906000.343057
Copper and its compoundsCopper phthalocyanine147-14-80.0853160.0076000.002190
Copper and its compoundsCopper, metal7440-50-8404.20401336.00670010.374900
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-611.3998001.0155000.292604
Epoxy ResinsEpikote 86228064-14-4161.88501714.4208004.155181
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-542.3403503.7717001.086770
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3205.05383118.2663005.263216
Inorganic Silicon compoundsSilicon dioxide7631-86-9127.01880411.3149003.260253
Magnesium and its compoundsTalc14807-96-61.5323220.1365000.039331
Organic Phosphorus compoundsOther organic phosphorous compounds13.0275411.1605000.334384
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-614.6564051.3056000.376193
PolymersOther polymers19.7966981.7635000.508131
Silver and its compoundsSilver, metal7440-22-40.4984260.0444000.012793
Tin and its compoundsTin, metal7440-31-516.0192171.4270000.411173
Subtotal1122.580000100.000000028.813803
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-56.44400072.0000000.165401
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1790002.0000000.004594
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones0.7160008.0000000.018378
Zinc and its compoundsZinc oxide1314-13-21.61100018.0000000.041350
Subtotal8.950000100.00000000.229724
UnderfillUnderfillEpoxy ResinsOther Epoxy resins3.49050039.0000000.089592
Inorganic Silicon compoundsSilica, vitreous60676-86-05.37000060.0000000.137834
Inorganic compoundsCarbon Black1333-86-40.0089500.1000000.000230
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0801020.8950000.002056
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0004470.0050000.000012
Subtotal8.950000100.00000000.229724
Total3895.980000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 BSC9132NSN7KNKB
Product content declaration of BSC9132NSN7KNKB
上次修订 Last Revision (GMT):
Friday, 28 November 2025, 12:54:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
OOOOOO
基板
Substrate
基板
Substrate
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of BSC9132NSN7KNKBLast Revision (GMT):
Friday, 28 November 2025, 12:54:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Heat SpreaderC1100Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
NI PLATINGTest Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Semiconductor DieTest Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Solder Ball - SAC, Lead Free (Ag > 1.5%)Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
SubstrateCU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E679FG SERIESTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.