DSP56303VF100R2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of DSP56303VF100R2Last Revision (GMT):
Friday, 30 July 2021, 05:39:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
DSP56303VF100R2SOT879-2LBGA196707.147616 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 093 095182025-03-038Not ApplicableNot ApplicableNot Applicable3 / 168 hours22030 sec.3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-52.62535399.9900000.371260
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002630.0100000.000037
Subtotal2.625616100.00000000.371297
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins17.2032006.0000002.432759
Inorganic Silicon compoundsSilica, vitreous60676-86-0212.17280074.00000030.004032
Inorganic Silicon compoundsSilicon dioxide7631-86-943.00800015.0000006.081899
Inorganic compoundsCarbon Black1333-86-41.4336000.5000000.202730
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-45.7344002.0000000.810920
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.1680002.5000001.013650
Subtotal286.720000100.000000040.545990
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.82800045.0000000.117090
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0001840.0100000.000026
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0920005.0000000.013010
PolymersPlastic: EP - Epoxide, Epoxy0.91981649.9900000.130074
Subtotal1.840000100.00000000.260200
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped71.24600098.00000010.075124
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.4540002.0000000.205615
Subtotal72.700000100.000000010.280739
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-142.71832036.0000006.040934
Silver and its compoundsSilver, metal7440-22-42.3732402.0000000.335607
Tin and its compoundsTin, metal7440-31-573.57044062.00000010.403831
Subtotal118.662000100.000000016.780372
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-871.46057399.99000010.105468
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0071470.0100000.001011
Subtotal71.467720100.000000010.106478
Copper PlatingCopper and its compoundsCopper, metal7440-50-842.32863399.9800005.985827
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0084670.0200000.001197
Subtotal42.337100100.00000005.987024
Gold PlatingGold and its compoundsGold, metal7440-57-51.12288899.9900000.158791
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001120.0100000.000016
Subtotal1.123000100.00000000.158807
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0021360.0300000.000302
Nickel and its compoundsNickel, metal7440-02-07.11768499.9700001.006534
Subtotal7.119820100.00000001.006836
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0507820.1000000.007181
Barium and its compoundsBarium sulfate7727-43-714.77757929.1000002.089745
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3046920.6000000.043088
Magnesium and its compoundsTalc14807-96-61.5234623.0000000.215438
Organic compoundsOther organic compounds.1.8281543.6000000.258525
PolymersPlastic: EP - Epoxide, Epoxy9.90250219.5000001.400344
PolymersPlastic: PAK22.39488844.1000003.166933
Subtotal50.782060100.00000007.181253
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-324.64266347.6000003.484798
Inorganic Silicon compoundsSilica, vitreous60676-86-02.4849744.8000000.351408
PolymersPlastic: PI - Polyimide24.64266347.6000003.484798
Subtotal51.770300100.00000007.321003
Total707.147616100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 DSP56303VF100R2
Product content declaration of DSP56303VF100R2
上次修订 Last Revision (GMT):
Friday, 30 July 2021, 05:39:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of DSP56303VF100R2Last Revision (GMT):
Friday, 30 July 2021, 05:39:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low LeadTest Report
20 Aug 2020
Test Report
20 Aug 2020
Test Report
20 Aug 2020
Test Report
20 Aug 2020
Substrate, Pre-plated NiAuE679FGNot AvailableNot AvailableNot AvailableNot Available
E679FG SERIESNot AvailableNot AvailableTest Report
21 Dec 2021
Test Report
21 Dec 2021
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.