DSP56321VL200

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of DSP56321VL200Last Revision (GMT):
Friday, 23 January 2026, 12:38:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
DSP56321VL200SOT1567-1BGA196620.818897 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 239 055572025-01-16K3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-53.59953799.9900000.579805
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003600.0100000.000058
Subtotal3.599897100.00000000.579863
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins19.0080006.0000003.061762
Inorganic Silicon compoundsSilica, vitreous60676-86-0234.43200074.00000037.761737
Inorganic Silicon compoundsSilicon dioxide7631-86-947.52000015.0000007.654406
Inorganic compoundsCarbon Black1333-86-41.5840000.5000000.255147
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-46.3360002.0000001.020587
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.9200002.5000001.275734
Subtotal316.800000100.000000051.029375
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-91.42400016.0000000.229375
Inorganic Silicon compoundsSilylated silica68909-20-63.29300037.0000000.530428
Organic compoundsOther Bismaleimides4.09400046.0000000.659452
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0890001.0000000.014336
Subtotal8.900000100.00000001.433590
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped39.20000098.0000006.314241
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8000002.0000000.128862
Subtotal40.000000100.00000006.443103
Solder Ball - SAC, Lead Free (Ag > 1.5%)Solder Ball - SAC, Lead Free (Ag > 1.5%)Antimony and its compoundsAntimony, metal7440-36-00.0010010.0010000.000161
Arsenic and its compoundsArsenic, metal7440-38-20.0010010.0010000.000161
Bismuth and its compoundsBismuth, metal7440-69-90.0010010.0010000.000161
Copper and its compoundsCopper, metal7440-50-80.7008330.7000000.112889
Iron and its compoundsIron, metal7439-89-60.0018020.0018000.000290
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0056070.0056000.000903
Silver and its compoundsSilver, metal7440-22-43.7644743.7600000.606372
Tin and its compoundsTin, metal7440-31-595.64328095.52960015.405987
Subtotal100.119000100.000000016.126925
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-850.25977499.9900008.095722
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0050260.0100000.000810
Subtotal50.264800100.00000008.096532
Copper PlatingCopper and its compoundsCopper, metal7440-50-841.35420899.9800006.661235
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0082730.0200000.001332
Subtotal41.362480100.00000006.662568
Gold PlatingGold and its compoundsGold, metal7440-57-50.51470999.9900000.082908
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000510.0100000.000008
Subtotal0.514760100.00000000.082916
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0009810.0300000.000158
Nickel and its compoundsNickel, metal7440-02-03.26925999.9700000.526604
Subtotal3.270240100.00000000.526762
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0200150.1000000.003224
Barium and its compoundsBarium sulfate7727-43-75.82438829.1000000.938178
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1200910.6000000.019344
Magnesium and its compoundsTalc14807-96-60.6004523.0000000.096719
Organic compoundsOther organic compounds.0.7205433.6000000.116063
PolymersPlastic: EP - Epoxide, Epoxy3.90294119.5000000.628676
PolymersPlastic: PAK8.82665044.1000001.421775
Subtotal20.015080100.00000003.223981
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-33.25735146.6700000.524686
Inorganic Silicon compoundsSilica, vitreous60676-86-00.4648376.6600000.074875
PolymersPlastic: PI - Polyimide3.25735146.6700000.524686
Subtotal6.979540100.00000001.124247
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-310.72744737.0000001.727951
Inorganic Silicon compoundsSilica, vitreous60676-86-04.63889616.0000000.747222
PolymersPlastic: PI - Polyimide13.62675747.0000002.194965
Subtotal28.993100100.00000004.670138
Total620.818897100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 DSP56321VL200
Product content declaration of DSP56321VL200
上次修订 Last Revision (GMT):
Friday, 23 January 2026, 12:38:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
OOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of DSP56321VL200Last Revision (GMT):
Friday, 23 January 2026, 12:38:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Solder Ball - SAC, Lead Free (Ag > 1.5%)Test Report
6 May 2025
Test Report
6 May 2025
Test Report
6 May 2025
Test Report
6 May 2025
Substrate, Pre-plated NiAuAU PLATINGTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
AUS308Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU PLATINGTest Report
19 Nov 2025
Test Report
19 Nov 2025
Test Report
19 Nov 2025
Test Report
14 Mar 2025
E679FG SERIESTest Report
21 Nov 2025
Not AvailableNot AvailableNot Available
NI PLATINGTest Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.