FS32R294KAK0MJDR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FS32R294KAK0MJDRLast Revision (GMT):
Friday, 20 March 2026, 04:17:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FS32R294KAK0MJDRSOT1989LFBGA269496.848683 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 874 585182023-11-24J3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.11789897.3200000.224998
Gold and its compoundsGold, metal7440-57-50.0020680.1800000.000416
Palladium and its compoundsPalladium, metal7440-05-30.0287172.5000000.005780
Subtotal1.148683100.00000000.231194
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins14.2100005.0000002.860026
Inorganic Silicon compoundsSilica, vitreous60676-86-0190.41400067.00000038.324344
Inorganic Silicon compoundsSilicon dioxide7631-86-971.05000025.00000014.300128
Inorganic compoundsCarbon Black1333-86-41.4210000.5000000.286003
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.1050002.5000001.430013
Subtotal284.200000100.000000057.200514
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.30400016.0000000.061186
Organic Silicon compoundsSilylated silica68909-20-60.70300037.0000000.141492
Organic compoundsOther Bismaleimides0.87400046.0000000.175909
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0190001.0000000.003824
Subtotal1.900000100.00000000.382410
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-319.01200098.0000003.826517
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3880002.0000000.078092
Subtotal19.400000100.00000003.904609
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0021820.0032000.000439
Antimony and its compoundsAntimony, metal7440-36-00.0085250.0125000.001716
Arsenic and its compoundsArsenic, metal7440-38-20.0051150.0075000.001030
Bismuth and its compoundsBismuth, metal7440-69-90.0128220.0188000.002581
Cadmium and its compoundsCadmium, metal7440-43-90.0008870.0013000.000178
Copper and its compoundsCopper, metal7440-50-80.0042970.0063000.000865
Gold and its compoundsGold, metal7440-57-50.0042970.0063000.000865
Indium and its compoundsIndium, metal7440-74-60.0042970.0063000.000865
Inorganic compoundsSulfur7704-34-90.0006820.0010000.000137
Iron and its compoundsIron, metal7439-89-60.0085250.0125000.001716
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0213470.0313000.004296
Nickel and its compoundsNickel, metal7440-02-00.0021820.0032000.000439
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0042970.0063000.000865
Silver and its compoundsSilver, metal7440-22-42.3871363.5002000.480455
Tin and its compoundsTin, metal7440-31-565.73211596.38140013.229806
Zinc and its compoundsZinc, metal7440-66-60.0012960.0019000.000261
Subtotal68.200000100.000000013.726513
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-837.31201199.9900007.509733
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0037320.0100000.000751
Subtotal37.315742100.00000007.510484
Copper PlatingCopper and its compoundsCopper, metal7440-50-832.18889199.9800006.478611
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0064390.0200000.001296
Subtotal32.195330100.00000006.479907
Gold PlatingGold and its compoundsGold, metal7440-57-50.58055799.9900000.116848
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000580.0100000.000012
Subtotal0.580615100.00000000.116860
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0008030.0300000.000162
Nickel and its compoundsNickel, metal7440-02-02.67664799.9700000.538725
Subtotal2.677450100.00000000.538886
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0222090.1000000.004470
Barium and its compoundsBarium sulfate7727-43-76.46285429.1000001.300769
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1332550.6000000.026820
Magnesium and its compoundsTalc14807-96-60.6662743.0000000.134100
Organic compoundsOther organic compounds.0.7995283.6000000.160920
PolymersPlastic: EP - Epoxide, Epoxy4.33077819.5000000.871649
PolymersPlastic: PAK9.79422244.1000001.971269
Subtotal22.209119100.00000004.469997
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-312.86775447.6200002.589874
Inorganic Silicon compoundsSilica, vitreous60676-86-01.2862354.7600000.258879
PolymersPlastic: PI - Polyimide12.86775447.6200002.589874
Subtotal27.021743100.00000005.438626
Total496.848683100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FS32R294KAK0MJDR
Product content declaration of FS32R294KAK0MJDR
上次修订 Last Revision (GMT):
Friday, 20 March 2026, 04:17:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FS32R294KAK0MJDRLast Revision (GMT):
Friday, 20 March 2026, 04:17:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
2 Apr 2025
Test Report
2 Apr 2025
Test Report
2 Apr 2025
Test Report
2 Apr 2025
Die EncapsulantTest Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
SubstrateAU PLATINGTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
AUS308Not AvailableNot AvailableNot AvailableNot Available
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E679FG SERIESNot AvailableTest Report
7 Dec 2023
Test Report
28 Nov 2024
Test Report
28 Nov 2024
E67FG SERIESTest Report
14 Jan 2020
Not AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.