FS32R372SDK0MMMT

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FS32R372SDK0MMMTLast Revision (GMT):
Friday, 23 January 2026, 11:10:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FS32R372SDK0MMMTSOT1547LFBGA257457.573104 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 698 425572024-12-30K3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.34799698.1000000.294597
Gold and its compoundsGold, metal7440-57-50.0013740.1000000.000300
Palladium and its compoundsPalladium, metal7440-05-30.0247341.8000000.005405
Subtotal1.374104100.00000000.300303
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins11.8950005.0000002.599585
Inorganic Silicon compoundsSilica, vitreous60676-86-0159.39300067.00000034.834434
Inorganic Silicon compoundsSilicon dioxide7631-86-959.47500025.00000012.997923
Inorganic compoundsCarbon Black1333-86-41.1895000.5000000.259958
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins5.9475002.5000001.299792
Subtotal237.900000100.000000051.991692
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.24000016.0000000.052451
Inorganic Silicon compoundsSilylated silica68909-20-60.55500037.0000000.121292
Organic compoundsOther Bismaleimides0.69000046.0000000.150796
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0150001.0000000.003278
Subtotal1.500000100.00000000.327817
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped27.44000098.0000005.996856
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5600002.0000000.122385
Subtotal28.000000100.00000006.119241
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0021380.0032000.000467
Antimony and its compoundsAntimony, metal7440-36-00.0083500.0125000.001825
Arsenic and its compoundsArsenic, metal7440-38-20.0050100.0075000.001095
Bismuth and its compoundsBismuth, metal7440-69-90.0125580.0188000.002744
Cadmium and its compoundsCadmium, metal7440-43-90.0008680.0013000.000190
Copper and its compoundsCopper, metal7440-50-80.0042080.0063000.000920
Gold and its compoundsGold, metal7440-57-50.0042080.0063000.000920
Indium and its compoundsIndium, metal7440-74-60.0042080.0063000.000920
Inorganic compoundsSulfur7704-34-90.0006680.0010000.000146
Iron and its compoundsIron, metal7439-89-60.0083500.0125000.001825
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0209080.0313000.004569
Nickel and its compoundsNickel, metal7440-02-00.0021380.0032000.000467
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0042080.0063000.000920
Silver and its compoundsSilver, metal7440-22-42.3380993.5002000.510978
Tin and its compoundsTin, metal7440-31-564.38181196.38140014.070279
Zinc and its compoundsZinc, metal7440-66-60.0012690.0019000.000277
Subtotal66.799000100.000000014.598542
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-842.31756899.9900009.248264
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0042320.0100000.000925
Subtotal42.321800100.00000009.249189
Copper PlatingCopper and its compoundsCopper, metal7440-50-816.22275599.9800003.545391
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0032450.0200000.000709
Subtotal16.226000100.00000003.546100
Gold PlatingGold and its compoundsGold, metal7440-57-50.31716899.9900000.069315
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000320.0100000.000007
Subtotal0.317200100.00000000.069322
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0006080.0300000.000133
Nickel and its compoundsNickel, metal7440-02-02.02459299.9700000.442463
Subtotal2.025200100.00000000.442596
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0304630.1000000.006658
Barium and its compoundsBarium sulfate7727-43-78.86484929.1000001.937362
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1827800.6000000.039946
Magnesium and its compoundsTalc14807-96-60.9139023.0000000.199728
Organic compoundsOther organic compounds.1.0966823.6000000.239674
PolymersPlastic: EP - Epoxide, Epoxy5.94036319.5000001.298233
PolymersPlastic: PAK13.43435944.1000002.936003
Subtotal30.463400100.00000006.657603
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-314.58768647.6000003.188056
Inorganic Silicon compoundsSilica, vitreous60676-86-01.4710274.8000000.321485
PolymersPlastic: PI - Polyimide14.58768647.6000003.188056
Subtotal30.646400100.00000006.697596
Total457.573104100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FS32R372SDK0MMMT
Product content declaration of FS32R372SDK0MMMT
上次修订 Last Revision (GMT):
Friday, 23 January 2026, 11:10:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FS32R372SDK0MMMTLast Revision (GMT):
Friday, 23 January 2026, 11:10:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Substrate, Pre-plated NiAuAUS308Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E679FGTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.