FXPQ3115BVT1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FXPQ3115BVT1Last Revision (GMT):
Wednesday, 21 May 2025, 11:19:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FXPQ3115BVT1SOT1768-1TSON831.900001 mg YesNoYesNickel/Gold (Ni/Au)Othere4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 125 171152024-01-2313Not ApplicableNot ApplicableNot Applicable1 / Unlimited26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.09900199.0000000.310348
Palladium and its compoundsPalladium, metal7440-05-30.0010001.0000000.003135
Subtotal0.100001100.00000000.313483
CapCapChromium and Chromium III compoundsChromium, metal7440-47-32.49596218.2187007.824332
Inorganic Silicon compoundsSilicon7440-21-30.0713080.5205000.223538
Inorganic compoundsCarbon7440-44-00.0054800.0400000.017179
Iron and its compoundsIron, metal7439-89-69.87241272.06140030.947998
Manganese and its compoundsManganese, metal7439-96-50.1494811.0911000.468591
Nickel and its compoundsNickel, metal7440-02-01.1026178.0483003.456480
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0027400.0200000.008589
Subtotal13.700000100.000000042.946707
Die Encapsulant 1Die EncapsulantOrganic Silicon compoundsPlatinum, 1,3-diethenyl-1,1,3,3-tetramethyldisiloxane complexes68478-92-20.0020001.0000000.006270
Organic Silicon compoundsPolydimethyl silicones and siloxanes63148-62-90.10400052.0000000.326019
Organic Silicon compoundsSilicone gum67762-94-10.09400047.0000000.294671
Subtotal0.200000100.00000000.626959
Die Encapsulant 2Die EncapsulantOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.02000010.0000000.062696
Organic Silicon compoundsPolydimethyl silicones and siloxanes63148-62-90.09500047.5000000.297806
Organic Silicon compoundsSilicone gum67762-94-10.08500042.5000000.266458
Subtotal0.200000100.00000000.626959
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0312005.2000000.097806
Epoxy ResinsProprietary Material-Other Epoxy resins0.0312005.2000000.097806
Imidazole compoundsProprietary Material-Other imidazole compounds0.0066001.1000000.020690
Silver and its compoundsSilver, metal7440-22-40.53100088.5000001.664577
Subtotal0.600000100.00000001.880878
Epoxy Adhesive 2Epoxy AdhesiveOrganic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.11996019.9933000.376049
Platinum and its compoundsOther platinum compounds0.0002000.0333000.000626
PolymersPlastic: SI - Silicone Rubber0.47984079.9734001.504202
Subtotal0.600000100.00000001.880878
Semiconductor Die 1DieInorganic Silicon compoundsSilicon7440-21-33.92000098.00000012.288401
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0800002.0000000.250784
Subtotal4.000000100.000000012.539185
Semiconductor Die 2DieInorganic Silicon compoundsSilicon7440-21-33.90040098.00000012.226959
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0796002.0000000.249530
Subtotal3.980000100.000000012.476489
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0002001.0000000.000627
Boron and its compoundsBoron oxide1303-86-20.0016008.0000000.005016
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0006003.0000000.001881
Lead and its compoundsLead monooxide1317-36-80.01070053.5000000.033542
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.00690034.5000000.021630
Subtotal0.020000100.00000000.062696
Substrate, Pre-plated NiAuCopper PlatingCopper and its compoundsCopper, metal7440-50-83.78429399.99000011.862987
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003780.0100000.001186
Subtotal3.784671100.000000011.864174
Gold PlatingGold and its compoundsGold, metal7440-57-50.01614799.9900000.050617
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000005
Subtotal0.016148100.00000000.050622
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.0100000.000030
Nickel and its compoundsNickel, metal7440-02-00.09603199.9900000.301037
Subtotal0.096040100.00000000.301067
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0006580.1000000.002062
Barium and its compoundsBarium sulfate7727-43-70.19143029.1000000.600093
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0039470.6000000.012373
Magnesium and its compoundsTalc14807-96-60.0197353.0000000.061865
Organic compoundsOther organic compounds.0.0236823.6000000.074238
PolymersPlastic: EP - Epoxide, Epoxy0.12827819.5000000.402124
PolymersPlastic: PAK0.29010544.1000000.909420
Subtotal0.657834100.00000002.062176
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-31.26249832.0000003.957673
Inorganic Silicon compoundsSilica, vitreous60676-86-00.2367186.0000000.742064
PolymersPlastic: PI - Polyimide2.44608962.0000007.667992
Subtotal3.945305100.000000012.367728
Total31.900001100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FXPQ3115BVT1
Product content declaration of FXPQ3115BVT1
上次修订 Last Revision (GMT):
Wednesday, 21 May 2025, 11:19:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
盖子
Cap
盖子
Cap
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FXPQ3115BVT1Last Revision (GMT):
Wednesday, 21 May 2025, 11:19:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
CapTest Report
27 Aug 2024
Test Report
27 Aug 2024
Test Report
27 Aug 2024
Test Report
27 Aug 2024
Die Encapsulant 1Not AvailableNot AvailableNot AvailableNot Available
Die Encapsulant 2Not AvailableNot AvailableNot AvailableNot Available
Epoxy Adhesive 1Test Report
14 Feb 2025
Test Report
14 Feb 2025
Test Report
14 Feb 2025
Test Report
14 Feb 2025
Epoxy Adhesive 2Test Report
11 Mar 2025
Test Report
11 Mar 2025
Test Report
11 Mar 2025
Test Report
11 Mar 2025
Semiconductor Die 1Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Semiconductor Die 2CAP DIETest Report
2 Aug 2023Test Report
19 Aug 2021
Test Report
2 Aug 2023Test Report
19 Aug 2021
Test Report
2 Aug 2023Test Report
19 Aug 2021
Test Report
2 Aug 2023Test Report
19 Aug 2021
LEAD GLASS FRIT DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Substrate, Pre-plated NiAuAU PLATINGTest Report
27 Oct 2023Test Report
14 Oct 2021
Test Report
27 Oct 2023Test Report
14 Oct 2021
Test Report
27 Oct 2023Test Report
14 Oct 2021
Test Report
27 Oct 2023Test Report
14 Oct 2021
AUS308Not AvailableTest Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
CORETest Report
28 Nov 2024
Test Report
7 Dec 2023
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
19 Apr 2023
Test Report
19 Apr 2023
Test Report
19 Apr 2023
Test Report
19 Apr 2023
NI PLATINGTest Report
25 May 2023
Test Report
25 May 2023
Test Report
25 May 2023
Test Report
25 May 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.