FXPS71407T1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FXPS71407T1Last Revision (GMT):
Thursday, 06 November 2025, 05:36:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FXPS71407T1SOT1573HQFN16109.860625 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 339 755472026-01-16H3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.02828299.9900000.025744
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000003
Subtotal0.028285100.00000000.025746
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.01589997.2995000.014472
Palladium and its compoundsPalladium, metal7440-05-30.0004412.7005000.000402
Subtotal0.016340100.00000000.014873
Copper Lead-Frame, Pre-Plated AgCopper AlloyCopper and its compoundsCopper, metal7440-50-823.74515097.50000021.613886
Iron and its compoundsIron, metal7439-89-60.5650132.3200000.514300
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0073060.0300000.006650
Zinc and its compoundsZinc, metal7440-66-60.0365310.1500000.033252
Subtotal24.354000100.000000022.168088
Silver PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000250.0100000.000022
Silver and its compoundsSilver, metal7440-22-40.24597599.9900000.223898
Subtotal0.246000100.00000000.223920
Die Encapsulant 1Die EncapsulantMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.30000010.0000000.273073
PFAS compoundsPropanoyl fluoride, 2,3,3,3-tetrafluoro-2-[1,1,2,3,3,3-hexafluoro-2-(1,1,2,2,3,3,3-heptafluoropropoxy)propoxy]-, polymer with 2,2,3-241148-23-22.70000090.0000002.457659
Subtotal3.000000100.00000002.730733
Die Encapsulant 2Die EncapsulantPFAS compoundsPropanoyl fluoride, 2,3,3,3-tetrafluoro-2-[1,1,2,3,3,3-hexafluoro-2-(1,1,2,2,3,3,3-heptafluoropropoxy)propoxy]-, polymer with 2,2,3-241148-23-22.70000090.0000002.457659
Platinum and its compoundsProprietary Material - Other platinum compounds0.30000010.0000000.273073
Subtotal3.000000100.00000002.730733
Die Encapsulant 3Die EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins3.3756807.0000003.072693
Inorganic Silicon compoundsSilica, vitreous60676-86-038.43452879.70000034.984807
Inorganic Silicon compoundsSilicon dioxide7631-86-94.82240010.0000004.389562
Inorganic compoundsCarbon Black1333-86-40.1446720.3000000.131687
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.4467203.0000001.316868
Subtotal48.224000100.000000043.895618
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.00200010.0000000.001821
PolymersSilicon Resin0.01800090.0000000.016384
Subtotal0.020000100.00000000.018205
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsOther Epoxy resins1.72854099.0000001.573394
Inorganic compoundsCarbon Black1333-86-40.0174601.0000000.015893
Subtotal1.746000100.00000001.589287
Epoxy Adhesive 3Epoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.10000010.0000000.091024
Inorganic Silicon compoundsSilicon dioxide7631-86-90.25000025.0000000.227561
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-60.30000030.0000000.273073
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.25000025.0000000.227561
PolymersAcrylic acid ester copolymer78506-70-40.10000010.0000000.091024
Subtotal1.000000100.00000000.910244
LidLidChromium and Chromium III compoundsChromium, metal7440-47-34.56421719.0255004.154553
Inorganic Silicon compoundsSilicon7440-21-30.2402121.0013000.218651
Inorganic compoundsCarbon7440-44-00.0120190.0501000.010940
Inorganic compoundsSulfur7704-34-90.0047980.0200000.004367
Iron and its compoundsIron, metal7439-89-616.57917769.10870015.091100
Manganese and its compoundsManganese, metal7439-96-50.3603301.5020000.327988
Nickel and its compoundsNickel, metal7440-02-02.2220509.2624002.022608
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0071970.0300000.006551
Subtotal23.990000100.000000021.836759
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0001430.0200000.000130
Tin and its compoundsTin, metal7440-31-50.71585799.9800000.651605
Subtotal0.716000100.00000000.651735
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped3.25360098.0000002.961571
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0664002.0000000.060440
Subtotal3.320000100.00000003.022011
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.19600098.0000000.178408
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0040002.0000000.003641
Subtotal0.200000100.00000000.182049
Total109.860625100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FXPS71407T1
Product content declaration of FXPS71407T1
上次修订 Last Revision (GMT):
Thursday, 06 November 2025, 05:36:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
铜引线框架,预镀银
Copper Lead-Frame, Pre-Plated Ag
铜合金
Copper Alloy
OOOOOOOOOO

镀银
Silver Plating
OOOOOOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOOOOOO
芯片密封胶
Die Encapsulant 3
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
盖子
Lid
盖子
Lid
OOOOOOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FXPS71407T1Last Revision (GMT):
Thursday, 06 November 2025, 05:36:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Bonding Wire - CuPdTest Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Test Report
4 Dec 2025
Copper Lead-Frame, Pre-Plated AgAG PLATINGTest Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
CDA 194Test Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
Die Encapsulant 1Test Report
28 Oct 2024
Test Report
28 Oct 2024
Test Report
28 Oct 2024
Test Report
5 Nov 2020
Die Encapsulant 2Test Report
28 Oct 2024
Test Report
28 Oct 2024
Test Report
28 Oct 2024
Test Report
5 Nov 2020
Die Encapsulant 3Test Report
13 Jan 2026
Test Report
13 Jan 2026
Test Report
13 Jan 2026
Test Report
13 Jan 2026
Epoxy Adhesive 1Test Report
14 Mar 2025
Test Report
14 Mar 2025
Test Report
14 Mar 2025
Test Report
14 Mar 2025
Epoxy Adhesive 2Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
Test Report
7 Nov 2025
Epoxy Adhesive 3Test Report
23 Oct 2025
Test Report
23 Oct 2025
Test Report
23 Oct 2025
Test Report
23 Oct 2025
LidNot AvailableNot AvailableNot AvailableNot Available
Post-plating - Lead FreeTest Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Semiconductor Die 1Test Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Semiconductor Die 2Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
Test Report
19 Aug 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.