FXTH87EH116T1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FXTH87EH116T1Last Revision (GMT):
Tuesday, 11 November 2025, 03:47:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FXTH87EH116T1SOT1575-1HQFN24293.299978 mg YesNoYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 408 635282023-11-24MNot ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - Au 1Bonding Wire - AuGold and its compoundsGold, metal7440-57-50.09997499.9900000.034086
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.0100000.000003
Subtotal0.099984100.00000000.034089
Bonding Wire - Au 2Bonding Wire - AuGold and its compoundsGold, metal7440-57-50.39995499.9900000.136363
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000400.0100000.000014
Subtotal0.399994100.00000000.136377
Copper Lead-Frame, Pre-PlatedCopper AlloyCopper and its compoundsCopper, metal7440-50-86.90336197.4539002.353686
Iron and its compoundsIron, metal7439-89-60.1656032.3378000.056462
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003610.0051000.000123
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0071970.1016000.002454
Zinc and its compoundsZinc, metal7440-66-60.0071970.1016000.002454
Subtotal7.083720100.00000002.415179
Gold PlatingGold and its compoundsGold, metal7440-57-50.00323799.9000000.001104
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000030.1000000.000001
Subtotal0.003240100.00000000.001105
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001080.1000000.000037
Nickel and its compoundsNickel, metal7440-02-00.10789299.9000000.036785
Subtotal0.108000100.00000000.036822
Palladium PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000040.1000000.000001
Palladium and its compoundsPalladium, metal7440-05-30.00359699.9000000.001226
Subtotal0.003600100.00000000.001227
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.1000000.000000
Silver and its compoundsSilver, metal7440-22-40.00143999.9000000.000491
Subtotal0.001440100.00000000.000491
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins7.9720004.0000002.718036
Inorganic Silicon compoundsSilica, vitreous60676-86-0146.48550073.50000049.943918
Inorganic Silicon compoundsSilicon dioxide7631-86-931.88800016.00000010.872145
Inorganic compoundsCarbon Black1333-86-40.9965000.5000000.339755
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins11.9580006.0000004.077055
Subtotal199.300000100.000000067.950908
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.04000010.0000000.013638
PolymersSilicon Resin0.36000090.0000000.122741
Subtotal0.400000100.00000000.136379
Epoxy Adhesive 2Epoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.01600016.0000000.005455
Inorganic Silicon compoundsSilylated silica68909-20-60.03700037.0000000.012615
Organic compoundsOther Bismaleimides0.04600046.0000000.015684
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0010001.0000000.000341
Subtotal0.100000100.00000000.034095
Epoxy Adhesive 3Epoxy AdhesiveEpoxy ResinsOther Epoxy resins0.39600099.0000000.135015
Inorganic compoundsCarbon Black1333-86-40.0040001.0000000.001364
Subtotal0.400000100.00000000.136379
Epoxy Adhesive 4Epoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.01000010.0000000.003410
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02500025.0000000.008524
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-60.03000030.0000000.010228
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.02500025.0000000.008524
PolymersAcrylic acid ester copolymer78506-70-40.01000010.0000000.003410
Subtotal0.100000100.00000000.034095
LidLidChromium and Chromium III compoundsChromium, metal7440-47-312.62411818.1381004.304166
Inorganic Silicon compoundsSilicon7440-21-30.4377140.6289000.149238
Inorganic compoundsCarbon7440-44-00.0347300.0499000.011841
Inorganic compoundsSulfur7704-34-90.0020880.0030000.000712
Iron and its compoundsIron, metal7439-89-649.57434071.22750016.902265
Manganese and its compoundsManganese, metal7439-96-50.7295471.0482000.248738
Nickel and its compoundsNickel, metal7440-02-05.9890108.6049002.041940
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.2084520.2995000.071071
Subtotal69.600000100.000000023.729971
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped6.27200098.0000002.138425
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1280002.0000000.043641
Subtotal6.400000100.00000002.182066
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-32.54800098.0000000.868735
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0520002.0000000.017729
Subtotal2.600000100.00000000.886464
Thermally Conductive Gel 1Thermally Conductive GelOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2010006.0000000.068530
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-60.90450027.0000000.308387
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.24450067.0000000.765258
Subtotal3.350000100.00000001.142175
Thermally Conductive Gel 2Thermally Conductive GelOrganic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-61.21818136.3636000.415336
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.03030460.6061000.692228
Organic Silicon compoundsTetra (trimethylsiloxy) silane3555-47-30.1015153.0303000.034611
Subtotal3.350000100.00000001.142175
Total293.299978100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FXTH87EH116T1
Product content declaration of FXTH87EH116T1
上次修订 Last Revision (GMT):
Tuesday, 11 November 2025, 03:47:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au 1
焊丝-金
Bonding Wire - Au
OOOOOO
焊丝-金
Bonding Wire - Au 2
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 4
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
盖子
Lid
盖子
Lid
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
导热凝胶
Thermally Conductive Gel 1
导热凝胶
Thermally Conductive Gel
OOOOOO
导热凝胶
Thermally Conductive Gel 2
导热凝胶
Thermally Conductive Gel
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FXTH87EH116T1Last Revision (GMT):
Tuesday, 11 November 2025, 03:47:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - Au 1Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Bonding Wire - Au 2Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Copper Lead-Frame, Pre-PlatedAG PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
AU PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
C194Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
NI PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
PD PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Die EncapsulantTest Report
4 Sep 2025
Test Report
4 Sep 2025
Test Report
4 Sep 2025
Test Report
4 Sep 2025
Epoxy Adhesive 1Test Report
14 Mar 2025
Test Report
14 Mar 2025
Test Report
14 Mar 2025
Test Report
14 Mar 2025
Epoxy Adhesive 2Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Epoxy Adhesive 3Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Epoxy Adhesive 4Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
22 Nov 2023
LidTest Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Semiconductor Die 1Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Semiconductor Die 2Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Thermally Conductive Gel 1Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Thermally Conductive Gel 2Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.