IW610CUK/A1ZDIZ

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of IW610CUK/A1ZDIZLast Revision (GMT):
Friday, 06 February 2026, 07:23:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
IW610CUK/A1ZDIZSOT2235WLCSP11414.147940 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 649 020922024-12-06B1 / Unlimited26030 sec.1 / Unlimited24020 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieCopper PlatingCopper and its compoundsCopper, metal7440-50-80.17676199.9500001.249375
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000880.0500000.000625
Subtotal0.176849100.00000001.250000
Die SubstrateInorganic Silicon compoundsSilicon7440-21-310.57898198.00000074.774000
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2158982.0000001.526000
Subtotal10.794878100.000000076.300000
Polyimide Coating 1Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0178789.9500000.126365
PolymersPlastic: PI - Polyimide0.16180190.0500001.143635
Subtotal0.179679100.00000001.270000
Polyimide Coating 2Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0164709.9500000.116415
PolymersPlastic: PI - Polyimide0.14906190.0500001.053585
Subtotal0.165531100.00000001.170000
Protective CoatingEpoxy ResinsOther Epoxy resins0.0288414.5000000.203850
Inorganic Silicon compoundsSilicon dioxide7631-86-90.10959417.1000000.774630
Inorganic compoundsCarbon Black1333-86-40.0003200.0500000.002265
Organic Silicon compoundsPolydimethyl silicones and siloxanes63148-62-90.0006410.1000000.004530
PhthalatesPolyethylene terephthalate25038-59-90.47266573.7500003.340875
PolymersOther acrylic resins0.0288414.5000000.203850
Subtotal0.640902100.00000004.530000
Redistribution Metal 1Copper and its compoundsCopper, metal7440-50-80.01131799.9900000.079992
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000008
Subtotal0.011318100.00000000.080000
Redistribution Metal 2Copper and its compoundsCopper, metal7440-50-80.24039599.9500001.699150
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001200.0500000.000850
Subtotal0.240515100.00000001.700000
Solder BallCopper and its compoundsCopper, metal7440-50-80.0094560.4900000.066836
Germanium and its compoundsGermanium7440-56-40.0001930.0100000.001364
Silver and its compoundsSilver, metal7440-22-40.0771914.0000000.545600
Tin and its compoundsTin, metal7440-31-51.84293995.50000013.026200
Subtotal1.929779100.000000013.640000
Sputter 1Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000002
Titanium and its compoundsTitanium, metal7440-32-60.00282999.9900000.019998
Subtotal0.002830100.00000000.020000
Sputter 2Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000001
Titanium and its compoundsTitanium, metal7440-32-60.00141499.9900000.009999
Subtotal0.001415100.00000000.010000
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.00424399.9900000.029997
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000003
Subtotal0.004244100.00000000.030000
Total14.147940100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 IW610CUK/A1ZDIZ
Product content declaration of IW610CUK/A1ZDIZ
上次修订 Last Revision (GMT):
Friday, 06 February 2026, 07:23:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
半导体芯片
Semiconductor Die
镀铜
Copper Plating
OOOOOOOOOO

模具基板
Die Substrate
OOOOOOOOOO

聚酰亚胺涂料
Polyimide Coating 1
OOOOOOOOOO

聚酰亚胺涂料
Polyimide Coating 2
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

电气再分配
Redistribution Metal 1
OOOOOOOOOO

电气再分配
Redistribution Metal 2
OOOOOOOOOO

焊锡球
Solder Ball
OOOOOOOOOO

溅射
Sputter 1
OOOOOOOOOO

溅射
Sputter 2
OOOOOOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of IW610CUK/A1ZDIZLast Revision (GMT):
Friday, 06 February 2026, 07:23:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieDIETest Report
15 Jan 2026
Test Report
15 Jan 2026
Test Report
15 Jan 2026
Test Report
15 Jan 2026
HD8820Test Report
21 Apr 2025
Test Report
21 Apr 2025
Test Report
21 Apr 2025
Test Report
21 Apr 2025
LC86RNot AvailableNot AvailableNot AvailableNot Available
SOLDER BALLTest Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
UBM_RDL CUTest Report
19 May 2025
Test Report
19 May 2025
Test Report
19 May 2025
Test Report
19 May 2025
UBM_RDL CU PLATINGTest Report
17 Sep 2025
Test Report
17 Sep 2025
Test Report
17 Sep 2025
Test Report
17 Sep 2025
UBM_RDL TITest Report
25 Jul 2025
Test Report
25 Jul 2025
Test Report
25 Jul 2025
Test Report
25 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.