KMPC850DEVR50BU

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of KMPC850DEVR50BULast Revision (GMT):
Tuesday, 08 April 2025, 03:13:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
KMPC850DEVR50BUSOT1667BGA2561676.528986 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 755 696992025-07-16123 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-88.01317297.8650000.477962
Gold and its compoundsGold, metal7440-57-50.0110540.1350000.000659
Palladium and its compoundsPalladium, metal7440-05-30.1637602.0000000.009768
Subtotal8.187986100.00000000.488389
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins46.4760006.0000002.772156
Inorganic Silicon compoundsSilica, vitreous60676-86-0573.20400074.00000034.189925
Inorganic Silicon compoundsSilicon dioxide7631-86-9116.19000015.0000006.930390
Inorganic compoundsCarbon Black1333-86-43.8730000.5000000.231013
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-415.4920002.0000000.924052
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins19.3650002.5000001.155065
Subtotal774.600000100.000000046.202601
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.05200012.0000000.122396
Epoxy ResinsProprietary Material-Other Epoxy resins1.1970007.0000000.071398
Silver and its compoundsSilver, metal7440-22-413.85100081.0000000.826171
Subtotal17.100000100.00000001.019964
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped62.62200098.0000003.735217
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2780002.0000000.076229
Subtotal63.900000100.00000003.811446
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0044130.0010000.000263
Arsenic and its compoundsArsenic, metal7440-38-20.0044130.0010000.000263
Bismuth and its compoundsBismuth, metal7440-69-90.0044130.0010000.000263
Copper and its compoundsCopper, metal7440-50-83.0893870.7000000.184273
Iron and its compoundsIron, metal7439-89-60.0079440.0018000.000474
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0247150.0056000.001474
Silver and its compoundsSilver, metal7440-22-416.5944223.7600000.989808
Tin and its compoundsTin, metal7440-31-5421.61129295.52960025.147868
Subtotal441.341000100.000000026.324686
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8144.64583499.9900008.627697
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0144660.0100000.000863
Subtotal144.660300100.00000008.628559
Copper PlatingCopper and its compoundsCopper, metal7440-50-846.26718599.9800002.759701
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0092550.0200000.000552
Subtotal46.276440100.00000002.760253
Gold PlatingGold and its compoundsGold, metal7440-57-51.11408999.9900000.066452
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001110.0100000.000007
Subtotal1.114200100.00000000.066459
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0021170.0300000.000126
Nickel and its compoundsNickel, metal7440-02-07.05448399.9700000.420779
Subtotal7.056600100.00000000.420905
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0675200.1000000.004027
Barium and its compoundsBarium sulfate7727-43-719.64847129.1000001.171973
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4051230.6000000.024164
Magnesium and its compoundsTalc14807-96-62.0256163.0000000.120822
Organic compoundsOther organic compounds.2.4307393.6000000.144986
PolymersPlastic: EP - Epoxide, Epoxy13.16650119.5000000.785343
PolymersPlastic: PAK29.77654944.1000001.776083
Subtotal67.520520100.00000004.027400
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-349.87144347.6000002.974684
Inorganic Silicon compoundsSilica, vitreous60676-86-05.0290534.8000000.299968
PolymersPlastic: PI - Polyimide49.87144347.6000002.974684
Subtotal104.771940100.00000006.249337
Total1676.528986100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 KMPC850DEVR50BU
Product content declaration of KMPC850DEVR50BU
上次修订 Last Revision (GMT):
Tuesday, 08 April 2025, 03:13:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of KMPC850DEVR50BULast Revision (GMT):
Tuesday, 08 April 2025, 03:13:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
2 Apr 2025
Test Report
2 Apr 2025
Test Report
2 Apr 2025
Test Report
2 Apr 2025
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Solder Ball - SAC, Lead FreeTest Report
6 May 2025
Test Report
6 May 2025
Test Report
6 May 2025
Test Report
6 May 2025
Substrate, Pre-plated NiAuAUS308Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
E679FG SERIESTest Report
14 Dec 2022
Test Report
21 Dec 2021
Test Report
14 Dec 2022
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.