LPC2364FET100,518

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LPC2364FET100,518Last Revision (GMT):
Sunday, 12 July 2026, 12:09:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LPC2364FET100,518SOT926-1TFBGA100166.533960 mg YesYesYesOtherOthere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 851 035182025-05-07J3 / 168 hours26030 sec.NA / Not Available24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.43273998.0000000.259850
Palladium and its compoundsPalladium, metal7440-05-30.0088312.0000000.005303
Subtotal0.441570100.00000000.265153
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-066.23000089.50000039.769666
Inorganic compoundsCarbon Black1333-86-40.1480000.2000000.088871
PolymersPlastic: EP - Epoxide, Epoxy7.62200010.3000004.576844
Subtotal74.000000100.000000044.435381
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsProprietary Material-Other Bismaleimides0.17000010.0000000.102081
Silver and its compoundsSilver, metal7440-22-41.53000090.0000000.918732
Subtotal1.700000100.00000001.020813
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-39.64554298.0000005.791937
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1968482.0000000.118203
Subtotal9.842390100.00000005.910140
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeSolder Ball - SACNx (excluding Bi/Zn), Lead FreeCopper and its compoundsCopper, metal7440-50-80.1750000.5000000.105084
Silver and its compoundsSilver, metal7440-22-40.3500001.0000000.210167
Tin and its compoundsTin, metal7440-31-534.47500098.50000020.701483
Subtotal35.000000100.000000021.016734
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-88.28180299.8000004.973041
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0165970.2000000.009966
Subtotal8.298398100.00000004.983007
Copper PlatingCopper and its compoundsCopper, metal7440-50-87.91379999.7500004.752063
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0198340.2500000.011910
Subtotal7.933633100.00000004.763973
Gold PlatingGold and its compoundsGold, metal7440-57-50.54577999.7500000.327728
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0013680.2500000.000821
Subtotal0.547147100.00000000.328550
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0055860.2500000.003354
Nickel and its compoundsNickel, metal7440-02-02.22859999.7500001.338225
Subtotal2.234184100.00000001.341579
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0066570.1000000.003997
Barium and its compoundsBarium sulfate7727-43-71.93717529.1000001.163231
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0399420.6000000.023984
Magnesium and its compoundsTalc14807-96-60.1997093.0000000.119921
Organic compoundsOther organic compounds.0.2396503.6000000.143905
PolymersPlastic: EP - Epoxide, Epoxy1.29810719.5000000.779485
PolymersPlastic: PAK2.93571844.1000001.762835
Subtotal6.656957100.00000003.997357
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-64.33377021.8000002.602334
Inorganic Silicon compoundsFibrous-glass-wool65997-17-38.90609744.8000005.347916
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2385561.2000000.143248
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2722996.4000000.763988
Phenols - SpecificBisphenol A80-05-70.1987971.0000000.119373
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)2.86267414.4000001.718973
PolymersPlastic: EP - Epoxide, Epoxy2.06748710.4000001.241480
Subtotal19.879680100.000000011.937313
Total166.533960100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LPC2364FET100,518
Product content declaration of LPC2364FET100,518
上次修订 Last Revision (GMT):
Sunday, 12 July 2026, 12:09:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LPC2364FET100,518Last Revision (GMT):
Sunday, 12 July 2026, 12:09:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Die EncapsulantTest Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Semiconductor DieTest Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
SubstrateAU PLATINGTest Report
29 Dec 2025
Test Report
29 Dec 2025
Test Report
29 Dec 2025
Test Report
29 Dec 2025
AUS308Not AvailableNot AvailableTest Report
8 Apr 2026
Test Report
8 Apr 2026
CU FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGTest Report
29 Nov 2021
Test Report
29 Nov 2021
Test Report
29 Nov 2021
Test Report
29 Nov 2021
HL832NXATest Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
6 Nov 2025
Test Report
22 Nov 2024
NI PLATINGTest Report
3 Feb 2026
Test Report
3 Feb 2026
Test Report
3 Feb 2026
Test Report
3 Feb 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.