LPC3180FEL320/01,5

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LPC3180FEL320/01,5Last Revision (GMT):
Thursday, 13 February 2025, 08:43:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LPC3180FEL320/01,5SOT824-1LFBGA320393.397950 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 869 835512022-05-0973 / 168 hours26030 sec.NA / Not Available24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuCalcium and its compoundsCalcium7440-70-20.0000880.0020000.000023
Gold and its compoundsGold, metal7440-57-54.37011298.8400001.110863
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0003540.0080000.000090
Palladium and its compoundsPalladium, metal7440-05-30.0508461.1500000.012925
Subtotal4.421400100.00000001.123900
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-0214.80000089.50000054.601200
Inorganic compoundsCarbon Black1333-86-40.4800000.2000000.122014
PolymersPlastic: EP - Epoxide, Epoxy24.72000010.3000006.283714
Subtotal240.000000100.000000061.006927
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsProprietary Material-Other Bismaleimides0.44600010.0000000.113371
Silver and its compoundsSilver, metal7440-22-44.01400090.0000001.020341
Subtotal4.460000100.00000001.133712
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-314.33401998.0000003.643644
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2925312.0000000.074360
Subtotal14.626550100.00000003.718004
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.1344500.5000000.034177
Silver and its compoundsSilver, metal7440-22-41.0756004.0000000.273413
Tin and its compoundsTin, metal7440-31-525.67995095.5000006.527729
Subtotal26.890000100.00000006.835318
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-82.17945199.8000000.554007
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0043680.2000000.001110
Subtotal2.183818100.00000000.555117
Copper PlatingCopper and its compoundsCopper, metal7440-50-829.54142399.7500007.509298
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0740390.2500000.018820
Subtotal29.615461100.00000007.528118
Gold PlatingGold and its compoundsGold, metal7440-57-50.33908499.7500000.086194
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0008500.2500000.000216
Subtotal0.339934100.00000000.086410
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0079060.2500000.002010
Nickel and its compoundsNickel, metal7440-02-03.15451099.7500000.801862
Subtotal3.162416100.00000000.803872
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0153180.1000000.003894
Barium and its compoundsBarium sulfate7727-43-74.45743129.1000001.133059
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0919060.6000000.023362
Magnesium and its compoundsTalc14807-96-60.4595293.0000000.116810
Organic compoundsOther organic compounds.0.5514353.6000000.140172
PolymersPlastic: EP - Epoxide, Epoxy2.98693819.5000000.759266
PolymersPlastic: PAK6.75507644.1000001.717110
Subtotal15.317632100.00000003.893673
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-611.41900121.8000002.902659
Inorganic Silicon compoundsFibrous-glass-wool65997-17-323.46657144.8000005.965097
Inorganic Silicon compoundsSilicon dioxide7631-86-90.6285691.2000000.159779
Miscellaneous substancesOther miscellaneous substances (less than 10%).3.3523676.4000000.852157
Phenols - SpecificBisphenol A80-05-70.5238071.0000000.133150
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)7.54282614.4000001.917353
PolymersPlastic: EP - Epoxide, Epoxy5.44759710.4000001.384755
Subtotal52.380738100.000000013.314950
Total393.397950100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LPC3180FEL320/01,5
Product content declaration of LPC3180FEL320/01,5
上次修订 Last Revision (GMT):
Thursday, 13 February 2025, 08:43:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LPC3180FEL320/01,5Last Revision (GMT):
Thursday, 13 February 2025, 08:43:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Test Report
25 Jun 2025
Die EncapsulantTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Epoxy AdhesiveTest Report
28 Jun 2024
Test Report
28 Jun 2024
Test Report
29 Jun 2023
Test Report
29 Jun 2023
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - SAC, Lead FreeTest Report
16 Sep 2024
Test Report
16 Sep 2024
Test Report
16 Sep 2024
Test Report
16 Sep 2024
SubstrateAU PLATINGTest Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
AUS 308Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
COPPERTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
CU PLATINGTest Report
2 Nov 2023
Test Report
2 Nov 2023
Test Report
2 Nov 2023
Test Report
2 Nov 2023
HL832NXATest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
NI PLATINGTest Report
5 Feb 2024
Test Report
5 Feb 2024
Test Report
5 Feb 2024
Test Report
5 Feb 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.