LPC5516JEV59Y

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LPC5516JEV59YLast Revision (GMT):
Monday, 26 January 2026, 05:27:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LPC5516JEV59YSOT2162VFBGA5932.577150 mg YesYesYesOtherOthere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 342 315182023-11-25C3 / 168 hours26030 sec.NA / Not Available24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.46197297.8650001.418085
Gold and its compoundsGold, metal7440-57-50.0006370.1350000.001956
Palladium and its compoundsPalladium, metal7440-05-30.0094412.0000000.028980
Subtotal0.472050100.00000001.449022
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-011.63500089.50000035.715218
Inorganic compoundsCarbon Black1333-86-40.0260000.2000000.079811
PolymersPlastic: EP - Epoxide, Epoxy1.33900010.3000004.110243
Subtotal13.000000100.000000039.905271
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.01287039.0000000.039506
Phenols and Phenolic ResinsOther phenolic resins0.00792024.0000000.024311
PolymersAcrylic acid ester copolymer78506-70-40.00462014.0000000.014182
PolymersProprietary Material-Other acrylic/epoxy resin mixture0.00759023.0000000.023298
Subtotal0.033000100.00000000.101298
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-37.42065898.00000022.778721
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1514422.0000000.464872
Subtotal7.572100100.000000023.243593
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeSolder Ball - SACNx (excluding Bi/Zn), Lead FreeCopper and its compoundsCopper, metal7440-50-80.0250000.5000000.076741
Silver and its compoundsSilver, metal7440-22-40.0500001.0000000.153482
Tin and its compoundsTin, metal7440-31-54.92500098.50000015.117958
Subtotal5.000000100.000000015.348181
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0002780.0100000.000853
Copper and its compoundsCopper, metal7440-50-82.77663899.9500008.523269
Zinc and its compoundsZinc, metal7440-66-60.0011110.0400000.003411
Subtotal2.778027100.00000008.527533
Copper PlatingCopper and its compoundsCopper, metal7440-50-81.84677299.9500005.668919
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0009240.0500000.002836
Subtotal1.847696100.00000005.671755
Gold PlatingGold and its compoundsGold, metal7440-57-50.02204199.9900000.067656
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000007
Subtotal0.022043100.00000000.067663
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0003850.2000000.001182
Nickel and its compoundsNickel, metal7440-02-00.19216499.8000000.589874
Subtotal0.192549100.00000000.591057
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0005410.1000000.001660
Barium and its compoundsBarium sulfate7727-43-70.15734229.1000000.482983
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0032440.6000000.009958
Magnesium and its compoundsTalc14807-96-60.0162213.0000000.049792
Organic compoundsOther organic compounds.0.0194653.6000000.059750
PolymersPlastic: EP - Epoxide, Epoxy0.10543519.5000000.323648
PolymersPlastic: PAK0.23844644.1000000.731943
Subtotal0.540694100.00000001.659734
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-60.24394021.8000000.748807
Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.50130844.8000001.538833
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0134281.2000000.041219
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0716156.4000000.219833
Phenols - SpecificBisphenol A80-05-70.0111901.0000000.034349
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)0.16113514.4000000.494625
PolymersPlastic: EP - Epoxide, Epoxy0.11637510.4000000.357229
Subtotal1.118991100.00000003.434894
Total32.577150100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LPC5516JEV59Y
Product content declaration of LPC5516JEV59Y
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 05:27:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LPC5516JEV59YLast Revision (GMT):
Monday, 26 January 2026, 05:27:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Die EncapsulantTest Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Epoxy AdhesiveTest Report
17 Nov 2025
Test Report
17 Nov 2025
Test Report
17 Nov 2025
Test Report
17 Nov 2025
Semiconductor DieTest Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeTest Report
24 Nov 2025
Test Report
24 Nov 2025
Test Report
24 Nov 2025
Test Report
24 Nov 2025
SubstrateAU PLATINGNot AvailableNot AvailableNot AvailableNot Available
AUS308Not AvailableNot AvailableNot AvailableNot Available
CU FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGNot AvailableNot AvailableNot AvailableNot Available
HL832NXANot AvailableNot AvailableNot AvailableNot Available
NI PLATINGNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.