LPC55S28JEV59E

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LPC55S28JEV59ELast Revision (GMT):
Wednesday, 30 September 2026, 06:14:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LPC55S28JEV59ESOT2162VFBGA5927.650705 mg YesYesYesOtherOthere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 621 885512025-04-18C3 / 168 hours26030 sec.Not Applicable24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.12596797.8650000.455565
Gold and its compoundsGold, metal7440-57-50.0001740.1350000.000628
Palladium and its compoundsPalladium, metal7440-05-30.0025742.0000000.009310
Subtotal0.128715100.00000000.465504
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-011.63500089.50000042.078493
Inorganic compoundsCarbon Black1333-86-40.0260000.2000000.094030
PolymersPlastic: EP - Epoxide, Epoxy1.33900010.3000004.842553
Subtotal13.000000100.000000047.015076
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.01287039.0000000.046545
Phenols and Phenolic ResinsOther phenolic resins0.00792024.0000000.028643
PolymersAcrylic acid ester copolymer78506-70-40.00462014.0000000.016708
PolymersProprietary Material-Other acrylic/epoxy resin mixture0.00759023.0000000.027450
Subtotal0.033000100.00000000.119346
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-32.92921098.00000010.593618
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0597802.0000000.216196
Subtotal2.988990100.000000010.809815
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeSolder Ball - SACNx (excluding Bi/Zn), Lead FreeCopper and its compoundsCopper, metal7440-50-80.0250000.5000000.090414
Silver and its compoundsSilver, metal7440-22-40.0500001.0000000.180827
Tin and its compoundsTin, metal7440-31-54.92500098.50000017.811481
Subtotal5.000000100.000000018.082722
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0002600.0100000.000941
Copper and its compoundsCopper, metal7440-50-82.59999999.9500009.403013
Zinc and its compoundsZinc, metal7440-66-60.0010400.0400000.003763
Subtotal2.601300100.00000009.407717
Copper PlatingCopper and its compoundsCopper, metal7440-50-82.09390299.9500007.572691
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0010480.0500000.003788
Subtotal2.094950100.00000007.576479
Gold PlatingGold and its compoundsGold, metal7440-57-50.01364999.9900000.049361
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000005
Subtotal0.013650100.00000000.049366
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0002640.2000000.000954
Nickel and its compoundsNickel, metal7440-02-00.13168699.8000000.476249
Subtotal0.131950100.00000000.477203
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0006040.1000000.002184
Barium and its compoundsBarium sulfate7727-43-70.17572029.1000000.635500
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0036230.6000000.013103
Magnesium and its compoundsTalc14807-96-60.0181153.0000000.065516
Organic compoundsOther organic compounds.0.0217393.6000000.078619
PolymersPlastic: EP - Epoxide, Epoxy0.11775119.5000000.425851
PolymersPlastic: PAK0.26629844.1000000.963078
Subtotal0.603850100.00000002.183850
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-60.22983721.8000000.831217
Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.47232644.8000001.708189
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0126521.2000000.045755
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0674756.4000000.244027
Phenols - SpecificBisphenol A80-05-70.0105431.0000000.038129
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)0.15181914.4000000.549061
PolymersPlastic: EP - Epoxide, Epoxy0.10964710.4000000.396544
Subtotal1.054300100.00000003.812923
Total27.650705100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LPC55S28JEV59E
Product content declaration of LPC55S28JEV59E
上次修订 Last Revision (GMT):
Wednesday, 30 September 2026, 06:14:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
无铅焊球,锡银铜镍(不含铋和锌)
Solder Ball - SACNx (excluding Bi/Zn), Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LPC55S28JEV59ELast Revision (GMT):
Wednesday, 30 September 2026, 06:14:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Test Report
1 Apr 2026
Die EncapsulantTest Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Test Report
7 Oct 2025
Epoxy AdhesiveTest Report
17 Nov 2025
Test Report
17 Nov 2025
Test Report
17 Nov 2025
Test Report
17 Nov 2025
Semiconductor DieTest Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Solder Ball - SACNx (excluding Bi/Zn), Lead FreeTest Report
24 Nov 2025
Test Report
24 Nov 2025
Test Report
24 Nov 2025
Test Report
24 Nov 2025
SubstrateNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.