LS102MASN7EHA

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LS102MASN7EHALast Revision (GMT):
Monday, 26 January 2026, 07:25:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LS102MASN7EHASOT1524-1FBGA4841178.817014 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 153 175572024-02-06G3 / 168 hours25030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-83.98888997.2906000.338381
Palladium and its compoundsPalladium, metal7440-05-30.1110852.7094000.009423
Subtotal4.099974100.00000000.347804
Die EncapsulantDie EncapsulantEpoxy ResinsOther Epoxy resins19.2253855.0001001.630905
Inorganic Silicon compoundsQuartz14808-60-70.7686160.1999000.065202
Inorganic Silicon compoundsSilica, vitreous60676-86-0346.05000090.00000029.355701
Inorganic compoundsCarbon Black1333-86-40.5767500.1500000.048926
Organic Silicon compoundsOther organic Silicon Compounds3.8450001.0000000.326174
Phenols and Phenolic ResinsOther phenolic resins11.5350003.0000000.978523
Phosphorus compoundsOther inorganic phosphorous compounds1.9225000.5000000.163087
PolymersPolyethylene9002-88-40.5767500.1500000.048926
Subtotal384.500000100.000000032.617446
Epoxy AdhesiveEpoxy AdhesiveAcrylates1,4-Butanediol dimethacrylate2082-81-70.0567001.0125000.004810
AcrylatesProprietary Material-Other acrylates0.0043620.0779000.000370
AnhydridesPolybutadiene adducted with maleic anhydride25655-35-00.0567001.0125000.004810
Organic Silicon compounds3-(trimethoxysilyl)propyl methacrylate2530-85-00.0065410.1168000.000555
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.0065410.1168000.000555
Organic compounds1,1-Bis(tert-​amylperoxy)​cyclohexane15667-10-40.0065410.1168000.000555
Organic compoundsOther Bismaleimides0.5538909.8909000.046987
Silver and its compoundsSilver, metal7440-22-44.90872587.6558000.416411
Subtotal5.600000100.00000000.475053
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped23.32918889.6000001.979034
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2343330.9000000.019879
Nickel and its compoundsNickel, metal7440-02-00.1301850.5000000.011044
Silver and its compoundsSilver, metal7440-22-40.0820170.3150000.006958
Tin and its compoundsTin, metal7440-31-52.2613178.6850000.191829
Subtotal26.037040100.00000002.208743
Solder Ball - SAC, Lead Free (Ag > 1.5%)Solder Ball - SAC, Lead Free (Ag > 1.5%)Copper and its compoundsCopper, metal7440-50-80.9137170.4999000.077511
Silver and its compoundsSilver, metal7440-22-45.4828522.9997000.465115
Tin and its compoundsTin, metal7440-31-5176.38343196.50040014.962749
Subtotal182.780000100.000000015.505375
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuBarium and its compoundsBarium sulfate7727-43-714.1831062.4632001.203164
Copper and its compoundsCopper, metal7440-50-8201.58758035.01000017.100837
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-638.9119886.7579003.300935
Gold and its compoundsGold, metal7440-57-51.0358640.1799000.087873
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3143.72083224.96020012.191954
Inorganic Silicon compoundsOther glass compounds (without lead, chromium, cadmium or mercury)28.0996164.8801002.383713
Inorganic Silicon compoundsSilicon dioxide7631-86-96.5439671.1365000.555130
Magnesium and its compoundsTalc14807-96-61.8494700.3212000.156892
Miscellaneous substancesOther miscellaneous substances (less than 10%).4.3167730.7497000.366195
Nickel and its compoundsNickel, metal7440-02-020.5560603.5700001.743787
Organic compoundsProprietary Material-Other morpholine compounds1.8494700.3212000.156892
Phenols and Phenolic Resins2-[[4-[2-[4-[1,1-bis[4-(oxiran-2-ylmethoxy)phenyl]ethyl]phenyl]propan-2-yl]phenoxy]methyl]oxirane115254-47-2113.14527619.6501009.598205
Subtotal575.800000100.000000048.845579
Total1178.817014100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LS102MASN7EHA
Product content declaration of LS102MASN7EHA
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 07:25:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
OOOOOOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LS102MASN7EHALast Revision (GMT):
Monday, 26 January 2026, 07:25:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
26 Sep 2025
Test Report
26 Sep 2025
Test Report
26 Sep 2025
Test Report
26 Sep 2025
Die EncapsulantTest Report
29 Nov 2024
Test Report
29 Nov 2024
Test Report
29 Nov 2024
Test Report
29 Nov 2024
Epoxy AdhesiveTest Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Not Available
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - SAC, Lead Free (Ag > 1.5%)Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Substrate, Pre-plated NiAuAUS308Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E679FG SERIESTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.