LS1043ASN8MQB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LS1043ASN8MQBLast Revision (GMT):
Tuesday, 11 August 2026, 11:00:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LS1043ASN8MQBSOT1652-2FBGA780311.908000 mg YesYesYesOtherOthere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 405 985572026-07-04N3 / 168 hours25030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-393.63916889.60000030.021406
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9405720.9000000.301554
Nickel and its compoundsNickel, metal7440-02-00.5225400.5000000.167530
Silver and its compoundsSilver, metal7440-22-40.3292000.3150000.105544
Tin and its compoundsTin, metal7440-31-59.0765208.6850002.909999
Subtotal104.508000100.000000033.506034
Solder Ball - SAC, Lead Free (Ag > 1.5%)Solder Ball - SAC, Lead Free (Ag > 1.5%)Copper and its compoundsCopper, metal7440-50-80.9680000.5000000.310348
Silver and its compoundsSilver, metal7440-22-45.8080003.0000001.862087
Tin and its compoundsTin, metal7440-31-5186.82400096.50000059.897149
Subtotal193.600000100.000000062.069585
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-80.18998199.9900000.060909
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000190.0100000.000006
Subtotal0.190000100.00000000.060915
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.48855199.9900000.156633
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000490.0100000.000016
Subtotal0.488600100.00000000.156649
SolderCopper and its compoundsCopper, metal7440-50-80.0000080.5000000.000003
Silver and its compoundsSilver, metal7440-22-40.0000513.0000000.000016
Tin and its compoundsTin, metal7440-31-50.00164196.5000000.000526
Subtotal0.001700100.00000000.000545
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0000080.0500000.000003
Barium and its compoundsBarium sulfate7727-43-70.00403224.0000000.001293
Epoxy ResinsAcrylated Epoxy Resin0.01033261.5000000.003312
Inorganic Silicon compoundsSilica, vitreous60676-86-00.00168010.0000000.000539
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0007224.3000000.000232
Non-Halogenated Organic Compounds - Specific2-Methyl-4'-(methylthio)-2-morpholino propiophenone71868-10-50.0000250.1500000.000008
Subtotal0.016800100.00000000.005386
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-30.09035050.0000000.028967
Inorganic Silicon compoundsSilica, vitreous60676-86-00.03614020.0000000.011587
PolymersPlastic: EP - Epoxide, Epoxy0.05421030.0000000.017380
Subtotal0.180700100.00000000.057934
Substrate PrepregEpoxy ResinsBisphenol A diglycidyl ether1675-54-30.02546620.8400000.008165
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.01272110.4100000.004078
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-60.0063545.2000000.002037
Inorganic Silicon compoundsSilicon dioxide7631-86-90.02546620.8400000.008165
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0038133.1200000.001222
PolymersPlastic: EP - Epoxide, Epoxy0.04837939.5900000.015511
Subtotal0.122200100.00000000.039178
UnderfillUnderfillEpoxy ResinsOther Epoxy resins4.99200039.0000001.600472
Inorganic Silicon compoundsSilica, vitreous60676-86-07.68000060.0000002.462264
Inorganic compoundsCarbon Black1333-86-40.0128000.1000000.004104
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1145600.8950000.036729
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0006400.0050000.000205
Subtotal12.800000100.00000004.103774
Total311.908000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LS1043ASN8MQB
Product content declaration of LS1043ASN8MQB
上次修订 Last Revision (GMT):
Tuesday, 11 August 2026, 11:00:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

焊料
Solder
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LS1043ASN8MQBLast Revision (GMT):
Tuesday, 11 August 2026, 11:00:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - SAC, Lead Free (Ag > 1.5%)Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
SubstrateBUILD UPTest Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU PLATINGTest Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
E700GRTest Report
21 Nov 2025
Test Report
28 Nov 2024
Test Report
21 Nov 2025
Test Report
21 Nov 2025
SAC305Not AvailableNot AvailableNot AvailableNot Available
SOLDER MASKTest Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
UnderfillTest Report
2 Jul 2026
Test Report
2 Jul 2026
Test Report
2 Jul 2026
Test Report
2 Jul 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.