LS2084AXN7TTA

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LS2084AXN7TTALast Revision (GMT):
Sunday, 15 September 2024, 10:23:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LS2084AXN7TTASOT1656-1BGA129219385.086000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 238 935572025-07-1653 / 168 hours25030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-712.96000040.0000000.066855
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-64.86000015.0000000.025071
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-214.58000045.0000000.075213
Subtotal32.400000100.00000000.167139
Heat SpreaderCopper AlloyCopper and its compoundsCopper, metal7440-50-812460.35457399.90000064.278046
Miscellaneous substancesOther miscellaneous substances (less than 10%).12.4728270.1000000.064342
Subtotal12472.827400100.000000064.342389
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.3927450.2000000.002026
Nickel and its compoundsNickel, metal7440-02-0195.97985599.8000001.010983
Subtotal196.372600100.00000001.013009
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped408.57600089.6000002.107682
Miscellaneous substancesOther miscellaneous substances (less than 10%).4.1040000.9000000.021171
Nickel and its compoundsNickel, metal7440-02-02.2800000.5000000.011762
Silver and its compoundsSilver, metal7440-22-41.4364000.3150000.007410
Tin and its compoundsTin, metal7440-31-539.6036008.6850000.204299
Subtotal456.000000100.00000002.352324
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-85.4234750.5009000.027978
Silver and its compoundsSilver, metal7440-22-432.5408483.0054000.167865
Tin and its compoundsTin, metal7440-31-51044.78167796.4937005.389616
Subtotal1082.746000100.00000005.585459
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-82225.01225499.98000011.477959
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4450910.0200000.002296
Subtotal2225.457346100.000000011.480255
InsulationEpoxy ResinsBisphenol A diglycidyl ether1675-54-366.31827710.4500000.342110
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-566.31827710.4500000.342110
Inorganic Silicon compoundsSilicon dioxide7631-86-9265.59042141.8500001.370076
PolymersPlastic: EP - Epoxide, Epoxy236.39768737.2500001.219482
Subtotal634.624662100.00000003.273778
Solder BallCopper and its compoundsCopper, metal7440-50-80.4019790.5000000.002074
Silver and its compoundsSilver, metal7440-22-42.4118753.0000000.012442
Tin and its compoundsTin, metal7440-31-577.58198696.5000000.400215
Subtotal80.395840100.00000000.414730
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.1205940.1000000.000622
Barium and its compoundsBarium sulfate7727-43-735.57515929.5000000.183518
Inorganic compoundsOther inorganic compounds0.7235630.6000000.003733
Magnesium and its compoundsTalc14807-96-63.8590003.2000000.019907
Organic compoundsOther organic compounds.2.7736562.3000000.014308
PolymersPlastic: EP - Epoxide, Epoxy23.87756419.8000000.123175
PolymersPlastic: PAK53.66422344.5000000.276832
Subtotal120.593760100.00000000.622096
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3981.83419650.0000005.064895
Inorganic Silicon compoundsSilica, vitreous60676-86-0392.73367820.0000002.025958
PolymersPlastic: EP - Epoxide, Epoxy589.10051830.0000003.038937
Subtotal1963.668392100.000000010.129789
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-543.20000072.0000000.222852
Miscellaneous substancesProprietary Material-Other miscellaneous substances.1.2000002.0000000.006190
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones4.8000008.0000000.024761
Zinc and its compoundsZinc oxide1314-13-210.80000018.0000000.055713
Subtotal60.000000100.00000000.309516
UnderfillUnderfillInorganic Silicon compoundsSilica, vitreous60676-86-036.00000060.0000000.185710
Inorganic compoundsCarbon Black1333-86-40.0600000.1000000.000309
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.5400000.9000000.002786
PolymersPlastic: EP - Epoxide, Epoxy23.40000039.0000000.120711
Subtotal60.000000100.00000000.309516
Total19385.086000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LS2084AXN7TTA
Product content declaration of LS2084AXN7TTA
上次修订 Last Revision (GMT):
Sunday, 15 September 2024, 10:23:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
铜合金
Copper Alloy
OOOOOO

镀镍层
Nickel Plating
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

绝缘
Insulation
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LS2084AXN7TTALast Revision (GMT):
Sunday, 15 September 2024, 10:23:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Heat SpreaderC1100Test Report
27 Oct 2021
Test Report
27 Oct 2021
Test Report
27 Oct 2021
Test Report
27 Oct 2021
NI PLATINGTest Report
16 Jun 2021
Test Report
16 Jun 2021
Test Report
16 Jun 2021
Test Report
16 Jun 2021
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - SAC, Lead FreeTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
SubstrateAUS 703Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
E700GRTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
GX-13Test Report
30 Jul 2021
Test Report
30 Jul 2021
Test Report
30 Jul 2021
Test Report
30 Jul 2021
PHP-900 IR-6Test Report
18 Jun 2021
Not AvailableTest Report
18 Jun 2021
Test Report
16 Jul 2020
SOPTest Report
16 Jan 2019
Test Report
16 Jan 2019
Test Report
16 Jan 2019
Test Report
16 Jan 2019
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.