M86206G12

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of M86206G12Last Revision (GMT):
Wednesday, 19 March 2025, 04:34:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
M86206G12SOT1658-1FBGA6253062.609000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 204 755572025-01-16123 / 168 hours25030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-17.06930070.0000000.230826
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-23.02970030.0000000.098925
Subtotal10.099000100.00000000.329752
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-718.00000040.0000000.587734
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-66.75000015.0000000.220400
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-220.25000045.0000000.661201
Subtotal45.000000100.00000001.469335
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-81892.76101995.00620061.802242
Nickel and its compoundsNickel, metal7440-02-099.4889804.9938003.248504
Subtotal1992.250000100.000000065.050746
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped74.50240089.6000002.432645
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.7483500.9000000.024435
Nickel and its compoundsNickel, metal7440-02-00.4157500.5000000.013575
Silver and its compoundsSilver, metal7440-22-40.2619230.3150000.008552
Tin and its compoundsTin, metal7440-31-57.2215788.6850000.235798
Subtotal83.150000100.00000002.715005
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-81.5182780.5009000.049575
Silver and its compoundsSilver, metal7440-22-49.1096683.0054000.297448
Tin and its compoundsTin, metal7440-31-5292.48205496.4937009.550095
Subtotal303.110000100.00000009.897117
SubstrateSubstrateBarium and its compoundsBarium sulfate7727-43-75.9760480.9516000.195129
Copper and its compoundsCopper phthalocyanine147-14-80.0401920.0064000.001312
Copper and its compoundsCopper, metal7440-50-8239.42311638.1247007.817619
Epoxy ResinsOther Epoxy resins12.4136761.9767000.405330
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-53.4288800.5460000.111959
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3161.48517625.7142005.272798
Inorganic Silicon compoundsSilicon dioxide7631-86-9107.08844417.0523003.496641
Magnesium and its compoundsTalc14807-96-60.6914280.1101000.022576
Organic compoundsOxirane, 2,2,2,2-[1,2-ethanediylidenetetrakis(4,1phenyleneoxymethylene)]tetrakis7328-97-460.1611449.5798001.964376
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-63.4288800.5460000.111959
PolymersOther polymers15.4299602.4570000.503818
Silver and its compoundsSilver, metal7440-22-40.5557800.0885000.018147
Tin and its compoundsTin, metal7440-31-517.8772762.8467000.583727
Subtotal628.000000100.000000020.505392
UnderfillUnderfillInorganic Silicon compoundsSilica, vitreous60676-86-00.60000060.0000000.019591
Inorganic compoundsCarbon Black1333-86-40.0010000.1000000.000033
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0090000.9000000.000294
PolymersPlastic: EP - Epoxide, Epoxy0.39000039.0000000.012734
Subtotal1.000000100.00000000.032652
Total3062.609000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 M86206G12
Product content declaration of M86206G12
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 04:34:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
基板
Substrate
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of M86206G12Last Revision (GMT):
Wednesday, 19 March 2025, 04:34:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Epoxy AdhesiveTest Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Heat SpreaderTest Report
22 Apr 2025
Test Report
22 Apr 2025
Test Report
22 Apr 2025
Test Report
22 Apr 2025
Semiconductor DieTest Report
31 Jan 2025
Test Report
31 Jan 2025
Test Report
31 Jan 2025
Test Report
31 Jan 2025
Solder Ball - SAC, Lead FreeTest Report
16 Sep 2024
Test Report
16 Sep 2024
Test Report
16 Sep 2024
Test Report
16 Sep 2024
SubstrateAUS703Test Report
10 Nov 2022
Test Report
10 Nov 2022
Test Report
18 Mar 2025
Test Report
18 Mar 2025
CU FOILTest Report
16 Mar 2020
Test Report
16 Mar 2020
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E700GRTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
GX-13Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
LF 204Test Report
6 Oct 2023
Test Report
6 Oct 2023
Test Report
6 Oct 2023
Test Report
6 Oct 2023
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.