MBC13720NT1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MBC13720NT1Last Revision (GMT):
Thursday, 17 August 2023, 12:16:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MBC13720NT1SOT1770TSOP67.721983 mg YesYesYesTin (Sn)Alloy42e3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 134 261472023-11-24151 / Unlimited26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.01098299.9900000.142216
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000014
Subtotal0.010983100.00000000.142230
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.1788664.5863002.316318
Inorganic Silicon compoundsSilica, vitreous60676-86-02.79454571.65500036.189474
Inorganic compoundsCarbon Black1333-86-40.51672313.2493006.691580
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3899969.9999005.050466
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0198700.5095000.257324
Subtotal3.900000100.000000050.505162
Epoxy AdhesiveEpoxy AdhesiveGlycidyl ethers1,4-Bis(2,3-epoxypropoxy)butane2425-79-80.00202618.4211000.026241
Silver and its compoundsSilver, metal7440-22-40.00897481.5789000.116209
Subtotal0.011000100.00000000.142450
Iron Lead-FrameIron Lead-FrameAluminum and its compoundsAluminum, metal7429-90-50.0018000.0750000.023310
Chromium and Chromium III compoundsChromium, metal7440-47-30.0045000.1875000.058275
Cobalt and its compoundsCobalt, metal7440-48-40.0090000.3750000.116550
Inorganic Silicon compoundsSilicon7440-21-30.0054000.2250000.069930
Inorganic compoundsCarbon7440-44-00.0009000.0375000.011655
Inorganic compoundsSulfur7704-34-90.0004510.0188000.005843
Iron and its compoundsIron, metal7439-89-61.33109855.46240017.237769
Manganese and its compoundsManganese, metal7439-96-50.0144000.6000000.186481
Nickel and its compoundsNickel, metal7440-02-01.00800042.00000013.053642
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0004510.0188000.005843
Silver and its compoundsSilver, metal7440-22-40.0240001.0000000.310801
Subtotal2.400000100.000000031.080100
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0002200.0200000.002849
Tin and its compoundsTin, metal7440-31-51.09978099.98000014.242197
Subtotal1.100000100.000000014.245046
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped0.29400098.0000003.807312
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0060002.0000000.077700
Subtotal0.300000100.00000003.885012
Total7.721983100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MBC13720NT1
Product content declaration of MBC13720NT1
上次修订 Last Revision (GMT):
Thursday, 17 August 2023, 12:16:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
铁引线框架
Iron Lead-Frame
铁引线框架
Iron Lead-Frame
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MBC13720NT1Last Revision (GMT):
Thursday, 17 August 2023, 12:16:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Die EncapsulantTest Report
3 Jan 2018
Test Report
3 Jan 2018
Test Report
3 Jan 2018
Test Report
3 Jan 2018
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Iron Lead-FrameTest Report
10 Jan 2019
Test Report
10 Jan 2019
Test Report
10 Jan 2019
Test Report
10 Jan 2019
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor DieTest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.