MCF51JE256CMB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCF51JE256CMBLast Revision (GMT):
Monday, 12 April 2021, 10:13:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCF51JE256CMBSOT1563-1LBGA81247.110123 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 141 785572023-11-2473 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.55815398.1000000.225872
Gold and its compoundsGold, metal7440-57-50.0005690.1000000.000230
Palladium and its compoundsPalladium, metal7440-05-30.0102411.8000000.004144
Subtotal0.568963100.00000000.230247
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins8.1180006.0000003.285175
Inorganic Silicon compoundsSilica, vitreous60676-86-0100.12200074.00000040.517158
Inorganic Silicon compoundsSilicon dioxide7631-86-920.29500015.0000008.212938
Inorganic compoundsCarbon Black1333-86-40.6765000.5000000.273765
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-42.7060002.0000001.095058
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins3.3825002.5000001.368823
Subtotal135.300000100.000000054.752917
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.45000045.0000000.182105
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0001000.0100000.000041
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0500005.0000000.020234
PolymersPlastic: EP - Epoxide, Epoxy0.49990049.9900000.202298
Subtotal1.000000100.00000000.404678
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped24.98035798.00000010.108998
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5098032.0000000.206306
Subtotal25.490160100.000000010.315304
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0002080.0010000.000084
Antimony and its compoundsAntimony, metal7440-36-00.0016890.0081000.000683
Arsenic and its compoundsArsenic, metal7440-38-20.0007920.0038000.000321
Bismuth and its compoundsBismuth, metal7440-69-90.0008130.0039000.000329
Copper and its compoundsCopper, metal7440-50-80.1058810.5078000.042848
Germanium and its compoundsGermanium7440-56-40.0013970.0067000.000565
Iron and its compoundsIron, metal7439-89-60.0007090.0034000.000287
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0046710.0224000.001890
Nickel and its compoundsNickel, metal7440-02-00.0008130.0039000.000329
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0008340.0040000.000338
Silver and its compoundsSilver, metal7440-22-40.1882640.9029000.076186
Tin and its compoundsTin, metal7440-31-520.54472098.5311008.313994
Zinc and its compoundsZinc, metal7440-66-60.0002080.0010000.000084
Subtotal20.851000100.00000008.437938
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.5073660.7940000.205320
Barium and its compoundsBarium sulfate7727-43-76.2039239.7088002.510591
Copper and its compoundsCopper, metal7440-50-814.96512423.4196006.056055
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-517.54796227.4616007.101272
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-64.1938856.5632001.697172
Gold and its compoundsGold, metal7440-57-50.1583440.2478000.064078
Inorganic Silicon compoundsFibrous-glass-wool65997-17-316.66812326.0847006.745221
Inorganic Silicon compoundsSilicon7440-21-30.0606410.0949000.024540
Nickel and its compoundsNickel, metal7440-02-00.6090310.9531000.246461
PolymersOther acrylic resins2.9856004.6723001.208206
Subtotal63.900000100.000000025.858916
Total247.110123100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCF51JE256CMB
Product content declaration of MCF51JE256CMB
上次修订 Last Revision (GMT):
Monday, 12 April 2021, 10:13:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCF51JE256CMBLast Revision (GMT):
Monday, 12 April 2021, 10:13:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
AUS308Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
Test Report
26 May 2025
CORETest Report
28 Nov 2024
Test Report
7 Dec 2023
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU FOILNot AvailableTest Report
7 Dec 2023
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
14 Mar 2025
NI PLATINGTest Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.